Compliance - Johnson Controls - LIT-12014020 - RA-1270 - Airflow Measuring Station - RA-1270 Fan Inlet Airflow and Temperature Measurement Station

RA-1270 Fan Inlet Airflow and Temperature Measurement Station Product Bulletin

Product
Controls > Temperature Controls > RA-1270 Fan Inlet Airflow and Temperature Measurement Station
Document number
LIT-12014020
Revision date
2023-05-19

Johnson Controls® RA-1270 Fan Inlet Airflow and Temperature Measurement Station satisfies the requirements for minimum outside air that the following compliance standards require:

  • LEED (USGBC)
  • ASHRAE 62.1, ASHRAE 90.1, and ASHRAE 189.1
  • California Title 24
  • International Mechanical Code (IMC)
  • International Energy Conservation Code (IECC)