Features and benefits - Johnson Controls - LIT-12014020 - RA-1270 - Airflow Measuring Station - RA-1270 Fan Inlet Airflow and Temperature Measurement Station
RA-1270 Fan Inlet Airflow and Temperature Measurement Station Product Bulletin
- Product
- Controls > Temperature Controls > RA-1270 Fan Inlet Airflow and Temperature Measurement Station
- Document type
- Product Bulletin
- Document number
- LIT-12014020
- Revision date
- 19/05/2023
- Accurate, repeatable measurement from 0 fpm to 10,000 fpm
- Standoff mount fan inlet sensor
- Cantilevered design
- Host monitor mounted local or remotely. The host is the user and network
interface.
- Non-proprietary daisy-chain wiring to connect the host and up to 16 client
monitor boxes
- One interface host that supports up to 16 fans of the same or different fan
size or type
- Built-in 1-point, 2-point, or 3-point field-calibration that uses actual airflows.
Field-calibration after installation is required to achieve specified accuracy.
- NEMA 1 host and client enclosures
- Sensor housing assembly certified to IP-54 rating criteria for IEC 60529, Ed. 2.2
08/29/2013