Action |
T-5800-1, -2, Single Input
Models |
Direct or Reverse Acting,
Field Selectable |
T-5800-3, -4, Dual Input
Models |
Direct or Reverse Acting with
Direct or Reverse Readjustment, Field Selectable |
Set Point
Adjustment |
Factory Set Local at
Approximately 9 psig (63 kPa), Field Selectable Local or Remote |
Gain |
T-5800-1, -3
(Proportional-Only Models) |
Adjustable From 0.5:1 to 15:1,
Factory Set at Approximately 10:1 |
T-5800-2, -4 (Proportional
Plus Integral Models) |
Adjustable From 0.5:1 to 15:1,
Factory Set at Approximately 5:1 |
Ratio (T-5800-3,
-4 Only) |
Jumper 1:1 |
Variable From 0.1:1 to 2.5:1,
Factory Set at Approximately 1:1 |
Jumper 3:1 |
Variable From 0.1:1 to 6:1,
Factory Set at Approximately 3:1 |
Integral Time
(T-5800-2, -4 Only) |
Adjustable From 0.01 to 30
Minutes (Per Repeat), Factory Set at Approximately Three Minutes |
Supply
Pressure |
18 to 22 psig (126 to 154
kPa), Nominal 20 psig (140 kPa) Air Supply Must Be Clean, Dry, and
Oil-Free |
Air Consumption
(Does Not Include Air Consumption for Transmitter Restrictors) |
T-5800-1 |
45 scim (12 mL/s) |
T-5800-2 |
60 scim (16 mL/s) |
T-5800-3 |
60 scim (16 mL/s) |
T-5800-4 |
75 scim (20 mL/s) |
Output
Capacity |
1000 scim |
Materials |
Body |
Glass-Reinforced
Polypropylene |
Cover |
Clear Acrylic
Thermoplastic |
Mounting |
Surface |
Air
Connections |
Two Detachable Connectors with
Barbed Fittings for 1/4 in. O.D. Polytubing |
Ambient Operating
Limits |
Temperature |
50 to 120°F (10 to
49°C) |
Humidity |
10 to 90% RH at Maximum Dew
Point or 85°F (29°C) |
Ambient Storage
Temperature Limits |
-20 to 150°F (-29 to
66°C) |