Code Number | Description |
---|---|
T-5800-1 | Single Input, Proportional |
T-5800-2 | Single Input, Proportional Plus Integral |
T-5800-3 | Dual Input, Proportional |
T-5800-4 | Dual Input, Proportional Plus Integral |
Code Number | Callout | Description |
---|---|---|
T-5800-100 | --- | Time Delay |
JC 5361 | --- | Hypodermic Needle Test Probe |
JC 5383A | --- | Calibration Kit |
G-2010-5 | A | Gauge, 0 to 30 psig (0 to 210 kPa) |
A-4000-1037 | B | Oil Indicating Filter Assembly |
T-5800-600 | C | Connectors, Input and Output |