Features - Johnson Controls - LIT-1921460 - T-5800 - Pneumatic Thermostat - Pneumatic Receiver-Controller
Pneumatic Receiver-Controller Catalog Page
- Product
- Controls > Pneumatic Controls > Pneumatic Receiver-Controller
- Document type
- Catalog Page
- Document number
- LIT-1921460
- Revision date
- 2020-01-06
- available as single or dual input models with proportional or proportional plus
integral (PI) control
- adjustments for gain, local set point, ratio, master input balance, and integral
time are located on the controller face
- provided with hypodermic needle test points for pressure checks
- designed for surface mounting
- action and readjustment are field selectable
- air lines connect to the unit through two detachable connectors, with barbed
fittings for 1/4 in. O.D. polytubing
- a clear cover protects the components from dust and dirt, and discourages
tampering
- output pressure gauge