Particulate matter monitor technical specifications - Johnson Controls - LIT-12014122 - OpenBlue - OpenBlue Healthy Buildings

OpenBlue Indoor Air Quality Audit Service Product Bulletin

Product
Building Automation Systems > Building Automation Systems > OpenBlue Healthy Buildings
Document number
LIT-12014122
Revision date
2023-01-17
Product status
Active
Table 1. Particulate matter monitor
Description Specification
Power Supply Power supply adapter provided 100-240 VAC 50/60Hz
Temperature sensor Range -40 F to 185 F (-40 to 85 C)
Accuracy +/- 0.4 F (+/- 0.2 C)
Humidity sensor Range 0-2,000 μg/m³
Accuracy  
Dimension Dimension 7.04" x 7.04" x 5.72" (178.82 x 178.82 x 145.29 mm)
Operational environment -4 F to 122 F (-20 C to 50 C) / 5 - 95 % non-condensing
Cellular connection Cellular connection with built-in eSIM
Compliance United States Sensor FCC Compliant to CFR 47, Part 15, Subpart B, Class B
Power supply: FCC
Power Supply: UL Listed E320763
  Canada Sensor Industry Canada,
Power Supply Industry Canada,
Power Supply: cUL Listed E320763
Europe CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive and RoHS Directive.