IAQ sensor technical specifications - Johnson Controls - LIT-12014122 - OpenBlue - OpenBlue Healthy Buildings

OpenBlue Indoor Air Quality Audit Service Product Bulletin

Product
Building Automation Systems > Building Automation Systems > OpenBlue Healthy Buildings
Document number
LIT-12014122
Revision date
2023-01-17
Product status
Active
Table 1. IAQ Sensors
Description Specification
Power Supply 6 x AA batteries
Temperature sensor Technology Solid State Sensor
Range 32 F to 140 F (0 to 60 C)
Accuracy +/- 0.9 F (+/- 0.5 C)
Humidity sensor Technology Solid state sensor
Range 20 to 80% RH
Accuracy ±3 %RH at 77 F (25 C) within 20-80 %RH
CO2 sensor Technology Non-Dispersive Infra-red
Range 400 to 5,000 ppm
Accuracy ±50 ppm ±5 % at 400-2000 ppm within 50 - 95 F (10 – 35 C) and 0 – 80 %RH
Particulate Matter PM2.5 Technology Laser scattering based optical particle counter
Range 1-1000 μg/m³
Accuracy

Below 150 μg/m³: ± (5 μg/m³ + 15 %)

Above 150 μg/m³: ± (5 μg/m³ + 20 %)

tVOC sensor Technology Metal-oxide based gas sensor
Range 0-10 000 ppb
Accuracy 20 μg/m³ + 20% of reading at values between 150 and 2000 μg/m³ after the initial settling time of 7 days
Dimension 3.54” x 6.70” x 1.30” (90 x 170 x 33 mm)
Operational environment 39 F to 104 F (4 C to 40 C) / 10 - 80 % non-condensing
Radio Frequencies (MHz) SMARTLINK
Europe 868 - 870
North America 902-928
Singapore/Hong Kong 920-923
Australia 923-928
India 865-870
BLUETOOTH LOW ENERGY
Output power: <5 mW
Frequency Range: 2400.0 - 2483.5
Compliance United States FCC Rule Parts 15C for Frequency Ranges 2402-2480 Mhz; for 905.6 - 926 Mhz. Equipment Class: Part 15 Spread Spectrum Transmitter
  Canada ISED
Europe CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive and RoHS Directive.
ETSI (Radio Compliance)
  Australia and New Zealand ACMA, RSM
  India WPC
Singapore IDMA
UAE TDRA
Japan ARIB, Telec
Classified as Class 1 Laser per IEC60825-1 Ed. 3. This device complies with 21 CFR 1040.10 and 1040.11, except for conformance with IEC 60825-1 Ed. 3., as described in Laser Notice No. 56, dated May 8, 2019. Caution: This device contains one or more lasers.