Power Supply |
Power supply adaptor provided 100-240 VAC 50/60Hz
US interchangeable supply blade EU interchangeable supply blade UK
interchangeable supply blade AU interchangeable supply blade |
Dimension |
5.12” x 5.12” x 0.98” (130 x 130 x 25 mm) |
Operational
environment |
39 F to 104 F (4 C to 40 C) / 10 – 80 %
non-condensing |
Radio
Frequencies (MHZ) |
Europe 868 - 870 |
North America 902-928 |
Singapore/Hong Kong 920-923 |
Australia 923-928 |
India 865-870 |
Cellular
connection |
Cellular connection with built-in eSIM |
Compliance |
United States |
FCC Rule Parts 15C for Frequency Ranges 2402-2480
Mhz; for 905.6 - 926 Mhz. Equipment Class: Part 15 Spread Spectrum
Transmitter |
Canada |
ISED |
|
Europe |
CE Mark – Johnson Controls declares that this
product is in compliance with the essential requirements and other
relevant provisions of the EMC Directive and RoHS Directive. |
ETSI (Radio Compliance) |
|
Australia and New Zealand |
ACMA, RSM |
India |
WPC |
Singapore |
IDMA |
UAE |
TDRA |
Japan |
ARIB, Telec |