Asset Manager software add-on of OBEM provides the connectivity to monitor, troubleshoot, and maintain configured equipment points located in your facility to ensure that high capex assets are safe, reliable, and efficient over their operating life. Rule-driven fault detection, notification, and diagnostics display in a time series format with total duration of existence, to allow equipment managers to easily pinpoint and fix equipment problems.
All data displays in easy-to-read dashboards and provides for developing custom equipment KPIs.
The following additional features are discussed in further detail in the Overview of Asset Manager features:
- Map selection
- Plant room equipment KPIs
- Airside (AHU, RT, VAV, Fan Coil) KPIs
- Waterside (Chiller, Boiler) KPIs
- Equipment efficiency KPIs
- Virtual point configuration
- Equipment Fault Detection and Diagnostics (FDD)
- Fault notification
- Fault dashboards
- Viewer with Fault Summary
- Fault Analysis page
- FDD Export
- System faults
- Fault backdated reprocessing
- Custom Rules Fault Monetization
- Standard Global Rule Library and Rule Driven Diagnostics
- Custom equipment rules editor
- Graphics and point binding
- Chilled water plant graphics
- Air Schematic graphics
- Command and control
- Case based learning
- Asset age analysis
- Equipment analysis and dashboards
- Ambience comfort controls