OBEM cloud hosted solutions - Johnson Controls - LIT-12012497 - Software Application - OpenBlue Enterprise Manager - 4.7

OpenBlue Enterprise Manager Product Bulletin

Product
Building Automation Systems > Building Automation Systems > OpenBlue Enterprise Manager
Document number
LIT-12012497
Version
4.7
Revision date
2024-02-12

OBEM Cloud Hosted Solution Metasys through ADX or ADS is used to support existing Metasys applications installed in customer facilities.

OBEM Cloud Hosted Solution Metasys through BACnet IP is used to support existing BACnet IP communications.

OBEM Cloud Hosted Solution third-party BAS through BACnet IP is used to support existing BAS via BACnet IP communications.

OBEM Cloud Hosted Solution BACnet IP Meters is used to support existing BACnet IP/Meters communications.