Energy Manager - Johnson Controls - LIT-12012497 - Software Application - OpenBlue Enterprise Manager - 4.7

OpenBlue Enterprise Manager Product Bulletin

Product
Building Automation Systems > Building Automation Systems > OpenBlue Enterprise Manager
Document type
Product Bulletin
Document number
LIT-12012497
Version
4.7
Revision date
2024-02-12

Energy Manager software automatically collects, analyzes, and displays information for all configured physical meters, online and offline, and virtual meters located in a facilities operation. Use the various out-of-the-box dashboards to aggregate and display the information for energy demand and consumption. Configure custom dashboards to meet your needs. Generate easy-to-understand summary reports from the dashboard data, utilizing the built-in automated reporting tool.

The following additional features are discussed in further detail in the Overview of Energy Manager features:

  • Map selection
  • Energy dashboards
  • Weather normalization
  • Energy tracker with baseline
  • Energy summary of commodities
  • Energy Fault Detection and Diagnostics (FDD)
  • Energy fault analysis page
  • Energy profiling
  • Energy meter templates
  • Building benchmarking
    • Building EUI Comparison
    • Internal Benchmarking
    • Building WUI Comparison
    • EUI versus Consumption
  • Custom dashboards
  • Heat Map (Net Zero Advisor Plus): Use Heat Map for easy detection of hot spots that lead to high Consumption and Demand during parts of the day, allowing for quicker corrective actions for when the hot spots occur.
  • Consumption profiling (Net Zero Advisor Plus)
  • Demand profiling (Net Zero Advisor Plus)
  • Solar meter dashboards (Net Zero Advisor Plus)
  • Data cleansing and normalization
  • User defined baseline
  • Energy summary reports with auto-scheduling
  • Energy impact report monetizing faults throughout the platform
  • Support for commodities
  • Support for custom units
  • Point roll up
  • Manual entry
  • Utility provider integration
  • Interval data analysis

Used alone, or coupled with the Asset Manager software add-on, Energy Manager provides a system that allows easy enterprise performance comparisons and life-cycle management, which provides detailed visibility into site operations.