Energy Efficiency and Sustainability - Johnson Controls - LIT-12012497 - Software Application - OpenBlue Enterprise Manager - 4.7

OpenBlue Enterprise Manager Product Bulletin

Product name
OpenBlue Enterprise Manager
Document type
Product Bulletin
Document number
LIT-12012497
Version
4.7
Revision date
2024-02-12
Table 1. OpenBlue Enterprise Manager - Net Zero
Feature Advisor Advisor Plus Description
Emissions Tracking and Compliance
Greenhouse Gas Emissions Dashboard X X See Net Zero Advisor and Net Zero Advisor dashboard.
GHG Protocols (Scope 1 and 2) Trends X X
REC/Carbon Offset Tracking X X
Goals & Target Setting (GHG and Energy) X X See Goals & Targets.
Target Performance Comparisons X X
Goals & Target Setting (GHG and Energy) X X
Improvement Measures (ECM Project Discovery)   X See Energy Conservation Measures. Requires Equipment Performance package.
Energy Management
Energy Trend Dashboards X X See Energy dashboards.
Benchmark KPIs (Internal Peers) X X See Internal benchmarking.
Energy Use Intensity X X See Building Energy Use Intensity and Water Use Intensity Comparisons.
Threshold Notifications X X Subscribe to energy thresholds emails to identify anomalous events.
Global Weather Trends X X Analyze weather data and its impact on energy usage. Outside Air Temp, Humidity, Wet Bulb, Heating and Cooling Degree Days are available.
Weather Normalization (Degree Day KPI) X X See Weather normalization.
Monthly Energy Data Fault Detection X X Automated identification of anomalies or patterns in monthly utility usage and cost that deserve focus and attention.
Interval Meter Data (onsite or provider)   X See Interval data analysis.
Virtual Meter Calculations X X See Virtual meters.
Meter Fault Detection and Diagnostics X See Energy Fault Detection and Diagnostics.
Utility Bill Management
Utility Bill Gathering and Costs Monitoring X X See Utility Bill Manager and Overview of Utility Bill Manager.
Utility Cost Benchmarking X X
Reporting and Analysis
Dashboard Builder X X See Dashboard builder.
Standard and configurable Reports X X See Energy and equipment reports and Utility reports.
Report Scheduling X X See Report scheduling.
Optional Addon
Green Hub Kiosk   Optional See Green Hub and Editor and Overview of Green Hub features.
Tenant Management and Portal   Optional See Tenant Manager and Overview of Tenant Manager features.