The Plant Room dashboard provides an operational overview, asset analysis, and efficiency analysis for all equipment in the plantroom.
- Chiller Water Plant Efficiency KPI chart displays the individual chiller efficiency vs. chiller % load. The chart helps you to understand chiller efficiency patterns and chiller efficiency at different load conditions.
- Plant Efficiency and Building Cooling Load KPI chart tracks day to day average load of all chillers and their efficiency.
- Daily Plant TRH VS Plant Efficiency KPI chart will display the Daily Plant TRH VS Plant Efficiency. The chart helps you to understand the cooling generated by the plant and its efficiency during a selected timeline.
- LWT Min and Max Range box chart shows the analysis of leaving chilled water temperature range for all chillers connected to a plant room during on condition.
- Delta Temperature Min and Max Range box chart shows the analysis of Delta T range (difference between return water temperature and leaving water temperature) for all chillers connected to a plant room during on condition.
- Run Hours Comparison KPI displays the run hour’s comparison for all equipment of a plant room.
- Plant Energy Consumption KPI displays an energy consumption comparison for all equipment of a plant room.
- Chiller Consumption Baseline KPI correlates energy with Chiller system. It displays the energy consumption against a reference energy consumption baseline for a set interval of time. You can also view the deviation from the baseline condition in percentage and kilowatt hours.
- Chiller Supply Temperature and Chiller Active Power KPI displays a chart of the energy demand of a chiller and the chiller supply temperature.
- Cooling Tower Leaving Temperature and Active Power KPI displays the temperature of the water leaving the cooling tower versus the demand for power for the cooling tower.
- Building Cooling Load & OAT KPI displays the total cooling load against outside air temperature for the selected time resolution, which helps you to understand how the building load varies with changing ambient temperature.
- Chilled Water Plant Fault Category Analysis allows you to view faults for all chilled water plant equipment categorized as per priority and Category. You can easily navigate to respective equipment for a more detailed analysis