Command and control - Johnson Controls - LIT-12012497 - Software Application - OpenBlue Enterprise Manager - 4.1

OpenBlue Enterprise Manager Product Bulletin

Product
Building Automation Systems > Building Automation Systems > OpenBlue Enterprise Manager
Document type
Product Bulletin
Document number
LIT-12012497
Version
4.1
Revision date
2022-05-23

This feature enables you to control the set points, schedules, or command the equipment directly from the cloud. It gives you the ability to control multiple BAS systems from one single view for any location across the world. In cases of energy, this can also be managed locally and seamlessly.

The power of the cloud enables you to command and control equipment remotely. You can either command instantly or use a timer option to set your command for defined durations. The command also can be relinquished so that control is set back to the BAS system.

Note: Command and Control requires BACnet IP controllers and inbound services to be open on IT.