Performance Advisor - Johnson Controls - LIT-12012497 - Software Application - OpenBlue Enterprise Manager - 4.1.2

OpenBlue Enterprise Manager Product Bulletin

Product
Building Automation Systems > Building Automation Systems > OpenBlue Enterprise Manager
Document type
Product Bulletin
Document number
LIT-12012497
Version
4.1.2
Revision date
2022-08-02

The Enterprise Manager platform features artificial intelligence powered recommendations that helps building owners and facility managers to manage their spaces efficiently. The recommendations are available in an easy to read format, and coupled with EM’s command and control capability gives you immense control over their spaces and assets.

Recommendations are available for the following categories:

  • Employee productivity: Helps increasing the employee productivity
  • Space utilization: Helps increase the space utilization
  • Energy efficiency: Helps increase the energy efficiency
  • Asset upkeep: Helps keep the building assets in good health
  • Indoor health: Helps mitigate risk due to airborne infectious disease and to improve poor indoor air quality

You can accept or reject recommendations. All actioned recommendations are available as logs for future reference. Recommendations are ranked to focus on what is prioritized. In addition to ranking, tag spaces and assets to only get recommendations from your interest. Top recommendations are also emailed automatically daily to the interested users.