Asset Manager - Johnson Controls - LIT-12012497 - Software Application - OpenBlue Enterprise Manager - 4.1.2

OpenBlue Enterprise Manager Product Bulletin

Brand
Johnson Controls
Product name
OpenBlue Enterprise Manager
Document type
Product Bulletin
Document number
LIT-12012497
Version
4.1.2
Revision date
2022-08-02
Language
English

Asset Manager software add-on of EM provides the connectivity to monitor, troubleshoot, and maintain configured equipment points located in your facility to ensure that high capex assets are safe, reliable, and efficient over their operating life. Rule-driven fault detection, notification, and diagnostics are displayed in a time series format with total duration of existence, allowing equipment managers to easily pinpoint and fix equipment problems.

All data is displayed in easy-to-read dashboards and provides for developing custom equipment KPIs.

The following additional features are discussed in further detail in the Overview of Asset Manager features:

  • Map Selection
  • Plant Room Equipment KPIs
  • Airside (AHU, RT, VAV, Fan Coil) KPIs
  • Waterside (Chiller, Boiler) KPIs
  • Equipment Efficiency KPIs
  • Equipment Fault Detection and Diagnostics (FDD)
  • Fault Notification
  • Fault Dashboards
  • Fault Analysis page
  • FDD Export
  • System Faults
  • Fault Backdated Reprocessing
  • Custom Rules Fault Monetization
  • Standard Global Rule Library/Rule Driven Diagnostics
  • Custom Equipment Rules Editor
  • Graphics and Point Binding
  • Chilled Water Plant Graphics
  • Air Schematic Graphics
  • Command and Control
  • Case Based Learning
  • Asset Age Analysis
  • Equipment Analysis and Dashboards
  • Rule Driven Diagnostics
  • Equipment Thermal, CO2 and Humidity Heat Map and Top Deviations from the respective set points

The Asset Manager software is an add-on software for Energy Manager. It cannot be licensed without first licensing the Energy Manager software.