EM cloud hosted solutions - Johnson Controls - LIT-12012497 - Software Application - OpenBlue Enterprise Manager - 4.1.2

OpenBlue Enterprise Manager Product Bulletin

Brand
Johnson Controls
Product name
OpenBlue Enterprise Manager
Document type
Product Bulletin
Document number
LIT-12012497
Version
4.1.2
Revision date
2022-08-02
Language
English

EM Cloud Hosted Solution Metasys through ADX/ADS is used to support existing Metasys applications installed in customer facilities.

EM Cloud Hosted Solution Metasys through BACnet IP is used to support existing BACnet IP communications.

EM Cloud Hosted Solution third-party BAS through BACnet IP is used to support existing BAS via BACnet IP communications.

EM Cloud Hosted Solution BACnet IP Meters is used to support existing BACnet IP/Meters communications.