Specification | Description |
---|---|
Communications protocol | Modbus® RTU 9600 baud |
Input power | 24 VAC, 50/60 Hz, 3 VA; 15 to 40 VDC; 5 watt maximum |
Pluggable screw terminal blocks | 18 to 22 AWG (1.0 to 0.6 mm diameter) |
Maximum device monitor count |
8 Room Monitors/Controllers on Modbus communications bus |
Operating conditions |
32 to 120°F (0 to 50°C), 10 to 90 %RH, noncondensing |
Storage conditions | -22 to 122°F (-30 to 50°C), 95 %RH maximum, noncondensing |
Dimensions |
Mounting: triple-gang, standard-depth electrical box 7 in. x 4-7/8 in. x 1-3/4 in. (17.8 cm x 12.4 cm x 4.4 cm) Protrusion: 5/8 in. (1.6 cm) Weight: 14 oz. (0.40 kg) LCD Screen: 4.5 in. diagonal color display |
Compliance |
FCC Part 15, SubPart B: Class A ICES-003, Issue 5: 2012: Class A CE: EN 55011:2009 + A1: 2010 – Group 1 (pending) EN 61326-1: 2006 – Class A (pending) |
Metasys system compatibility |
Metasys Release 6.5, 7.0, and 8.0 |