Technical specifications - Johnson Controls - LIT-1900358 - Electric Actuator - M9220 Series Electric Spring-Return Actuators

M9220 Series Electric Spring-Return Actuators Catalog Page

Product
Valves and Actuators > Electric Actuators > M9220 Series Electric Spring-Return Actuators
Document type
Catalog Page
Document number
LIT-1900358
Revision date
2019-10-14
M9220 Series Electric Spring-Return Actuators

Product codes

M9220-AGx-3 models: Floating

M9220-Bxx-3 models: On/off

M9220-GGx-3 models: Proportional

M9220-HGx-3 models: Proportional adjustable

Power requirements

AGx, HGx, GGx models

AC 24 V (19.2 V to 30 V) at 50/60 Hz: Class 2, 15.5 VA running,

7.7 VA holding position;

DC 24 V (21.6 V to 26.4 V): Class 2, 6.7 W running, 2.9 W holding position

BAx models

AC 120 V (AC 102 to 132 V) at 60 Hz: 0.25 A running, 0.13 A holding position

BDx models

AC 230 V (AC 198 to 264 V) at 50/60 Hz: 0.15 A running, 0.09 A holding position

BGx models

AC 24 V (19.2 to 30 V) at 50/60 Hz: Class 2, 24.6 VA running,

7.7 VA holding position;

DC 24 V (21.6 to 26.4 V): Class 2, 17.6 W running, 2.8 W holding position

Transformer sizing requirements

AGx, HGx, GGx models

20 VA minimum per actuator

Bxx models

25 VA minimum per actuator

Input signal/adjustments

AGx models

DC 0 (2) to 10 V or 0 (4) to 20 mA with field furnished 500 ohm resistor;

Switch selectable direct or reverse action with signal increase, 500 ms minimum pulse width

GGx models

Factory set DC 0 to 10 V, CW Rotation with signal increase;

selectable DC 0 (2) to 10 V or 0 (4) to 20 mA with field furnished 500 ohm, 0.25 W minimum resistor; switch selectable direct or reverse action with signal increase

HGx models

Factory set DC 0 to 10 V, CW rotation with signal increase;

selectable DC 0 to 10 V or 0 to 20 mA with field furnished 500 Ohm, 0.25 W minimum resistor;

start point programmable DC 0 to 10 V;

span programmable DC 2 to 10 V;

switch selectable direct or reverse action with signal increase

Control input impedance

GGx, HGx models

Voltage input: 200,000 ohms;

Current input: 500 ohms with field furnished 500 ohm resistor

Feedback signal

GGx models

0 (2) to 10 VDC for desired rotation range up to 90°;

corresponds to rotation limits, 1 mA maximum

HGx models

0 to 10 VDC for desired rotation range up to 90°;

corresponds to rotation limits, 1 mA maximum

Auxiliary switch rating

xxC Models

Two Single-Pole, Double-Throw (SPDT), double-insulated switches with gold flash contacts:

AC 24 V, 50 VA pilot duty;

AC 120 V, 5.8 A resistive, 1/4 hp, 275 VA pilot duty;

AC 240 V, 5.0 A resistive, 1/4 hp, 275 VA pilot duty

Spring return

Direction is selectable with mounting position of actuator:

Side A, actuator face away from damper for CCW spring return;

Side B, actuator face away from damper for CW spring return

Running and spring return torque

177 lb·in (20 N·m) for a single actuator;

354 lb·in (40 N·m) for two models mounted in tandem

531 lb·in (60 N·m) for three models mounted in tandem

Valid tandem combinations

Two M9220-Bxx-3

Three M9220-AGx-3

One M9220-HGx-3 master with one or two M9220-GGX-3 subordinatess

One M9220-GGx-3 master with one or two M9220-GGX-3 subordinatess

Rotation range

Adjustable from 30° to 90° CW or CCW with optional M9220-603 Adjustable Stop Kit; mechanically limited to 90°

Rotation time

Power on (running)

AGx, HGx, GGx models

150 seconds for 0 lb·in to 177 lb·in (0 N·m to 20 N·m) at all operating conditions; independent of load

BGx models

24 to 57 seconds for 0 lb·in to 177 lb·in (0 N·m to 20 N·m) at all operating conditions; 35 seconds nominal at full rated load

Rotation time

Power off (spring returning)

AGx, HGx, GGx models

20 seconds for 0 lb·in to 177 lb·in (0 N·m to 20 N·m) at room temperature

BGx models

11 to 15 seconds for 0 lb·in to 177 lb·in (0 N·m to 20 N·m) at room temperature;

35 seconds maximum for 0 lb·in to 177 lb·in (0 N·m to 20 N·m) at -22°F (-30°C)

130 seconds maximum for 0 lb·in to 177 lb·in (0 N·m to 20 N·m) at -40°F (-40°C)

Cycles

60,000 full stroke cycles; 1,500,000 repositions

Audible Noise Rating (AGx, HGx, GGx models)

Power on (running)

< 40 dBA at 39-13/32 in. (1 m)

Power on (holding)

< 20 dBA at 39-13/32 in. (1 m)

Power off (spring returning)

< 55 dBA at 39-13/32 in. (1 m)

Audible noise rating (BGx models)

Power on (running)

< 66 dBA at 39-13/32 in. (1 m)

Power on (holding)

< 18 dBA at 39-13/32 in. (1 m)

Power off (spring returning)

< 66 dBA at 39-13/32 in. (1 m)

Electrical connections

Actuator (all models)

48 in. (1.2 m) halogen-free cable with 18 AWG (0.75 mm2) wire leads

Auxiliary switches (xxC models)

48 in. (1.2 m) halogen-free cable with 18 AWG (0.75 mm2) wire leads

Conduit connections

Integral connectors for 3/8 in. (10 mm) flexible metal conduit

Mechanical connections

Standard shaft clamp included with actuator

1/2 in. to 3/4 in. or 12 mm to 19 mm diameter round shafts, or3/8in. and 1/2 in. or 10 mm, 12 mm, and 14 mm square shafts

Optional M9220-600 Jackshaft Coupler Kit

3/4 in. to 1-1/16 in. or 19 mm to 27 mm diameter round shafts, or5/8 in. and 3/4 in. or 16 mm, 18 mm, and 19 mm square shafts

Aluminum enclosure

NEMA 2 (IP54) for all mounting orientations

Ambient conditions

Operating

-40°F to 131°F (-40°C to 55°C); 90% RH maximum, noncondensing

Storage

-85°F to 185°F (-65°C to 85°C); 95% RH maximum, noncondensing

Dimensions

See Dimensions.

Compliance

United States

UL Listed, CCN XAPX, File E27734; to UL 60730-1,

Automatic Controls for Household and Similar Use and UL 60730-2-14 Part 2, Particular Requirements for Electric Actuators (Models: All)

 

Canada

UL Listed, CCN XAPX7,File E27734; to CAN/CSA E60730-1,

Automatic Controls for Household and Similar Use: and CAN/CSA E60730-2-14 Part 2, Particular Requirements for Electric Actuators (Models: All)

Europe

CE Mark - Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive and Low Voltage Directive.

 

Australia and New Zealand

RCM Mark, Australia/NZ Emission Compliant (ModeIs: All M9220-xGx and M9220-xDx)

Shipping weight

xGx models

6.4 lb (2.9 kg)

BAx and BDx models

7.6 lb (3.5 kg)