Selection chart - Johnson Controls - LIT-1900358 - Electric Actuator - M9220 Series Electric Spring-Return Actuators

M9220 Series Electric Spring-Return Actuators Catalog Page

Product
Valves and Actuators > Electric Actuators > M9220 Series Electric Spring-Return Actuators
Document type
Catalog Page
Document number
LIT-1900358
Revision date
2019-10-14
Code number Control type Auxiliary switches Power requirements

M9220-AGA-3

Floating

None

AC 24 V at 50/60 Hz or DC 24 V

M9220-AGC-3

Floating

Two

AC 24 V at 50/60 Hz or DC 24 V

M9220-BAA-3

On/off

None

AC 120 V at 60 Hz

M9220-BAC-3

On/off

Two

AC 120 V at 60 Hz

M9220-BDA-3

On/off

None

AC 230 V at 50/60 Hz

M9220-BDC-3

On/off

Two

AC 230 V at 50/60 Hz

M9220-BGA-3

On/off

None

AC 24 V at 50/60 Hz or DC 24 V

M9220-BGC-3

On/off

Two

AC 24 V at 50/60 Hz or DC 24 V

M9220-GGA-3

Proportional

None

AC 24 V at 50/60 Hz or DC 24 V

M9220-GGC-3

Proportional

Two

AC 24 V at 50/60 Hz or DC 24 V

M9220-HGA-3

Proportional with adjustable zero and span

None

AC 24 V at 50/60 Hz or DC 24 V

M9220-HGC-3

Proportional with adjustable zero and span

Two

AC 24 V at 50/60 Hz or DC 24 V