Code number | Description |
---|---|
DMPR-KC003 |
7 in. (178 mm) blade pin extension (without bracket) for Johnson Controls direct-mount damper applications (quantity 5) Note: Available with damper and may be ordered
separately
|
M9000-153 |
Crankarm (quantity 1) |
M9000-158 |
Tandem Mounting Kit used to mount two models of M9220-xxx-3 Series Proportional Electric Spring-Return Actuators (quantity 1) |
M9000-170 |
Remote Mounting Kit, horizontal. Kit includes mounting bracket, M9000-153 crankarm, ball joint, and mounting bolts (quantity 1) |
M9000-171 |
Remote Mounting Kit, Vertical. Kit Includes mounting bracket, M9000-153 crankarm, ball joint, and mounting bolts (quantity 1) |
M9000-320 |
Weather Shield Enclosure - NEMA 3R enclosure for protecting a single M9210/20 Actuator from rain, sleet, or snow (quantity 1) |
M9000-400 |
Jackshaft Linkage Kit. Open-ended design enables clamping onto a jackshaft without requiring access to the ends of the jackshaft (quantity 1) |
M9000-519 |
Valve linkage for mounting M9220 actuator to 2-1/2 to 6 in. flanged ball valves |
M9000-604 |
Replacement Anti-Rotation Bracket Kit (with screws) for M9220-xxx-3 Series Proportional Electric Spring-Return Actuators (quantity 1) |
M9200-100 |
Threaded Conduit Adapter, 1/2 NPSM, for M9210(20) and M(VA)9208 Series Actuators (quantity 5) |
M9220-600 |
1 in. (25 mm) Jackshaft Coupler Kit (with locking clip) for mounting M9220-xxx-3 Proportional Electric Spring-Return Actuators on dampers with 3/4 in. to 1-1/16 in. or 19 mm to 27 mm round shafts, or 5/8 in. and 3/4 in. or 16 mm, 18 mm, and 19 mm square shafts (quantity 1) |
M9220-601 |
Replacement Coupler Kit (with locking clip) for mounting M9220-xxx-3 Proportional Electric Spring-Return Actuators on dampers with1/2 in. to 3/4 in. or 12 mm to 19 mm round shafts, or 3/8 in. and 1/2 in. or 10 mm, 12 mm, and 14 mm square shafts (quantity 1) |
M9220-602 |
Replacement Locking Clips for M9220-xxx-3 Proportional Electric Spring-Return Actuators (five per bag) |
M9220-603 |
Adjustable Stop Kit for M9220-xxx-3 Proportional Electric Spring-Return Actuators (quantity 1) |
M9220-604 |
Replacement Manual Override Cranks for M9220-xxx-3 Proportional Electric Spring-Return Actuators (five per bag) |
M9220-610 |
Replacement Shaft Gripper, 10 mm square shaft with locking clip (quantity 1) |
M9220-612 |
Replacement Shaft Gripper, 12 mm square shaft with locking clip (quantity 1) |
M9220-614 |
Replacement Shaft Gripper, 14 mm square shaft with locking clip (quantity 1) |