Technical specifications - Johnson Controls - LIT-1900562 - Electric Actuator - M9000 Series Actuator

M9208-xxx-x Series Electric Spring-Return Actuators Catalog Page

Product
Valves and Actuators > Electric Actuators > M9000 Series Actuator
Document number
LIT-1900562
Revision date
2022-02-17
M9208-GGx-x Series Proportional Electric Spring-Return Actuator

Power requirements

-GGx models

AC 24 V (AC 19.2 V to 28.8 V) at 50/60 Hz: Class 2 (North America) or Safety Extra-Low Voltage (SELV) (Europe),7.9 VA running, 5.5 VA holding position

DC 24 V (DC 21.6 V to 28.8 V): Class 2 (North America) or SELV (Europe),

3.5 W running, 1.9 W holding position

Minimum transformer size: 8 VA per actuator

Input signal/adjustments

-GGx models

Factory set at DC 0 to 10 V, CW rotation with signal increase;

Selectable DC 0 (2) to 10 V or 0 (4) to 20 mA with field furnished 500 ohm, 0.25 W minimum resistor;

Switch selectable direct or reverse action with signal increase

Control input impedance

-GGx models

Voltage input: 100,000 ohms

Current input: 500 ohms with field furnished 500 ohm resistor

Feedback signal

-GGx models

DC 0 (2) to 10 V for desired rotation range up to 95°

corresponds to rotation limits, 0.5 mA at 10 V maximum

Auxiliary switch Rating

-xxC models

Two Single-Pole, Double-Throw (SPDT), double-insulated switches with gold over silver contacts:

AC 24 V, 50 VA pilot duty

AC 120 V, 5.8 A resistive, 1/4 hp, 275 VA pilot duty

AC 240 V, 5.0 A resistive, 1/4 hp, 275 VA pilot duty

Spring return

Direction is selectable with mounting position of actuator:

Actuator face labeled A is away from damper or valve: CCW spring return

Actuator face labeled B is away from damper or valve: CW spring return

Rated torque

Power on (running)

70 lb·in (8 N·m) all operating temperatures

Power off (spring returning)

70 lb·in (8 N·m) all operating temperatures

Rotation range

Maximum full stroke: 95°

Adjustable stop: 35° to 95° maximum position

Rotation time for 90 degrees of travel

Power on (running)

150 seconds constant for 0 lb·in to 70 lb·in (8 N·m) load,at all operating conditions

Power off (spring returning)

17 to 25 seconds for 0 lb·in to 70 lb·in (8 N·m) load, at room temperature

22 seconds nominal at full rated load

94 seconds maximum with 70 lb·in (8 N·m) load, at -40°F (-40°C)

Life cycles

60,000 full stroke cycles with 70 lb·in (8 N·m) load

1,500,000 repositions with 70 lb·in (8 N·m) load

Audible noise rating

Power on (running)

< 35 dBA at 70 lb·in (8 N·m) load, at a distance of 39-13/32 in. (1 m)

Power on (holding)

< 20 dBA at a distance of 39-13/32 in. (1 m)

Power off (spring returning)

< 52 dBA at 70 lb·in (8 N·m) load, at a distance of 39-13/32 in. (1 m)

Electrical connections

Models: GGx-3

48 in. (1.2 m) UL 758 Type AWM halogen-free cable with 18 AWG

(0.85 mm²) conductors and 0.25 in. (6 mm) ferrule Ends

Models: GGA-2

36 in. (.90 m) UL 444 Type CMP plenum rated cable with 19 AWG

(0.75 mm²) conductors and 0.25 in. (6 mm) ferrule ends

Auxiliary switches (-xxC models)

48 in. (1.2 m) UL 758 Type AWM halogen-free cable with 18 AWG

(0.85 mm²) conductors and 0.25 in. (6 mm) ferrule ends

Conduit connections

Integral connectors for 3/8 in. (10 mm) flexible metal conduit

Mechanical connections

Round shafts

Range of sizes: 5/16 in. to 5/8 in. (8 mm to 16 mm)

Square shafts

Range of sizes: 1/4 in. to 1/2 in. (6 mm to 12 mm)

Enclosure rating

NEMA 2 (IP54) for all mounting directions

Ambient conditions

Standard operating

-40°F to 140°F (-40°C to 60°C); 90% RH maximum, noncondensing

Storage

-40°F to 185ºF (-40°C to 85ºC); 95% RH maximum, noncondensing

Dimensions

6.33 in. x 3.90 in. x 2.26 in. (160.7 mm x 99 mm x 57.5 mm)

Compliance

United States

UL Listed, CCN XAPX, File E27734; to UL 60730-1A: 2003-08, Ed. 3.1,Automatic Electrical Controls for Household and Similar Use; andUL 60730-2-14: 2002-02, Ed. 1, Part 2, Particular Requirements for Electric Actuators. (Models: all)

 

Canada

UL Listed, CCN XAPX7, File E27734; to UL 60730-1:02-CAN/CSA:July 2002, 3rd Ed., Automatic Electrical Controls for Household and Similar Use; and CSA C22.2 No. 24-93 Temperature Indicating and Regulating Equipment (Models: all).

Europe

CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive and Low Voltage Directive.

 

Australia and New Zealand

RCM Mark, Australia/NZ Emissions Compliant (Models: all)

Shipping weight

Models: -GGA: 3.43 lb (1.6 kg)

Models: -GGC: 3.8 lb (1.7 kg)

M9208-AGx-x Series On/Off and Floating Point Control Electric Spring-Return Actuator

Power requirements

-AGx models

AC 24 V (AC 19.2 V to 28.8 V) at 50/60 Hz: Class 2 (North America) or Safety Extra-Low Voltage (SELV) (Europe), 7.9 VA running, 5.5 VA holding position

DC 24 V (DC 21.6 V to 28.8 V): Class 2 (North America) or SELV (Europe),3.5 W running, 1.9 W holding position

Minimum transformer size: 8 VA per actuator

Input signal

-AGx models

AC 19.2 to 28.8 V at 50/60 Hz or DC 24 V +20%/-10%,

Class 2 (North America) or SELV (Europe)

Minimum pulse width: 500 ms

Control input impedance

-AGx models

3,000 ohm control inputs

Auxiliary switch rating

-xxC models

Two SPDT, double-insulated switches with gold over silver contacts:

AC 24 V, 50 VA pilot duty

AC 120 V, 5.8 A resistive, 1/4 hp, 275 VA pilot duty

AC 240 V, 5.0 A resistive, 1/4 hp, 275 VA pilot duty

Spring return

Direction is selectable with mounting position of actuator:

Actuator face labeled A is away from damper or valve: CCW spring return

Actuator face labeled B is away from damper or valve: CW spring return

Rated torque

Power on (running)

70 lb·in (8 N·m) all operating temperatures

Power off (spring returning)

70 lb·in (8 N·m) all operating temperatures

Rotation range

Maximum full stroke: 95°

Adjustable stop: 35° to 95° maximum position

Rotation time for 90 degrees of travel

Power on (running)

150 seconds constant for 0 lb·in to 70 lb·in (8·N m) load at all operating conditions

Power off (spring returning)

17 to 25 seconds for 0 lb·in to 70 lb·in (8 N·m) load, at room temperature

22 seconds nominal at full rated load

94 seconds maximum with 70 lb·in (8 N·m) load, at -40°F (-40°C)

Life cycles

60,000 full stroke cycles with 70 lb·in (8 N·m) load

1,500,000 repositions with 70 lb·in (8 N·m) load

Audible noise rating

Power on (running)

< 35 dBA at 70 lb·in (8 N·m) load, at a distance of 39-13/32 in. (1 m)

Power on (holding)

< 20 dBA at a distance of 39-13/32 in. (1 m)

Power off (spring returning)

< 52 dBA at 70 lb·in (8 N·m) load, at a distance of 39-13/32 in. (1 m)

Electrical connections

Models: AGx-3

48 in. (1.2 m) UL 758 Type AWM halogen-free cable with 18 AWG (0.85 mm²) conductors and 0.25 in. (6 mm) ferrule ends

Models: AGA-2

36 in. (.90 m) UL 444 Type CMP plenum rated cable with 19 AWG (0.75 mm²) conductors and 0.25 in. (6 mm) ferrule ends

Auxiliary switches(-xxC models)

48 in. (1.2 m) UL 758 Type AWM halogen-free cable with 18 AWG (0.85 mm²) conductors and 0.25 in. (6 mm) ferrule ends

Conduit connections

Integral connectors for 3/8 in. (10 mm) flexible metal conduit

Mechanical connections

Round shafts

Range of sizes: 5/16 in. to 5/8 in. (8 mm to 16 mm)

Square shafts

Range of sizes: 1/4 in. to 1/2 in. (6 mm to 12 mm)

Enclosure rating

NEMA 2 (IP54) for all mounting directions

Ambient conditions

Standard operating

-40°F to 140°F (-40°C to 60°C); 90% RH maximum, noncondensing

Storage

-40°F to 185ºF (-40°C to 85ºC); 95% RH maximum, noncondensing

Dimensions

6.33 in. x 3.90 in. x 2.26 in. (160.7 mm x 99 mm x 57.5 mm)

Compliance

United States

UL Listed, CCN XAPX, File E27734; to UL 60730-1A: 2003-08, Ed. 3.1,Automatic Electrical Controls for Household and Similar Use; andUL 60730-2-14: 2002-02, Ed. 1, Part 2, Particular Requirements for Electric Actuators. (Models: All)

 

Canada

UL Listed, CCN XAPX7, File E27734; to UL 60730-1:02-CAN/CSA:July 2002, 3rd Ed., Automatic Electrical Controls for Household and Similar Use; and CSA C22.2 No. 24-93 Temperature Indicating and Regulating Equipment (Models: All).

Europe

CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive and Low Voltage Directive.

 

Australia and New Zealand

RCM Mark, Australia/NZ Emissions Compliant (Models: All)

Shipping weight

Models: -AGA: 3.43 lb (1.6 kg)

Models: -AGC: 3.8 lb (1.7 kg)

M9208-Bxx-3 Series On/Off Electric Spring-Return Actuators

Power requirements

-BGx models

AC 24 V (AC 18 V to 30 V) at 50/60 Hz: Class 2 (North America) or Safety Extra-Low Voltage (SELV) (Europe), 6.1 VA running, 1.2 VA holding position

DC 24 V (DC 21.6 V to 28.8 V): Class 2 (North America) or SELV (Europe), 3.5 W running, 0.5 W holding position

Minimum transformer size: 7 VA per actuator

-BAx models

AC 120 V (AC 102 V to 132 V) at 60 Hz: 0.05 A running, 0.03 A holding position

-BDx models

AC 230 V (AC 198 V to 264 V) at 50/60 Hz: 0.04 A running, 0.03 A holding position

Auxiliary switch rating

-xxC models

Two SPDT, double-insulated switches with gold over silver contacts:AC 24 V, 50 VA pilot duty AC 120 V, 5.8 A resistive, 1/4 hp, 275 VA pilot duty AC 240 V, 5.0 A resistive, 1/4 hp, 275 VA pilot duty

Spring return

Direction is selectable with mounting position of actuator: Actuator side A is away from damper or valve: CCW spring return

Actuator side B is away from damper or valve: CW spring return

Rated torque

Power on (running)

70 lb·in (8 N·m) all operating temperatures

Power off (spring returning)

70 lb·in (8 N·m) at standard operating temperatures

53 lb·in (6 N·m) at extended operating temperatures

Rotation range

Maximum full stroke: 95°

Adjustable stop: 35 to 95°, maximum position

Rotation time for 90 degrees of travel

Power on (running)

55 to 71 seconds for 0 lb·in to 70 lb·in (8 N·m) load, at all operating conditions 60 seconds nominal at full rated load (0.25 rpm)

Power off (spring returning)

13 to 26 seconds for 0 lb·in to 70 lb·in (8 N·m) load, at room temperature 21 seconds nominal at full rated load 39 seconds maximum with 70 lb·in (8 N·m) load at -4°F (-20°C)108 seconds maximum with 53 lb·in (6 N·m) load at -40°F (-40°C)

Life cycles

60,000 full-stroke cycles with 70 lb·in (8 N·m) load

Audible noise rating

Power on (running)

< 47 dBA at 70 lb·in (8 N·m) load, at a distance of 39-13/32 in. (1 m)

Power on (holding)

< 20 dBA at a distance of 39-13/32 in. (1 m)

Power off (spring returning)

< 52 dBA at 70 lb·in (8 N·m) load, at a distance of 39-13/32 in. (1 m)

Electrical connections

Actuator (all models)

48 in. (1.2 m) UL 758 Type AWM halogen-free cable with 18 AWG (0.85 mm²) conductors and 0.25 in. (6 mm) ferrule ends

Auxiliary switches

(-xxC models)

48 in. (1.2 m) UL 758 Type AWM halogen-free cable with 18 AWG (0.85 mm²) conductors and 0.25 in. (6 mm) ferrule Ends

Conduit connections

Integral connectors for 3/8 in. in. (10 mm) flexible metal conduit

Mechanical connections

Round shafts

Range of sizes: 5/16 in. to 5/8 in. (8 mm to 16 mm)

Square shafts

Range of sizes: 1/4 in. to 1/2 in. (6 mm to 12 mm)

Ambient conditions

Extended operating

-40°F to -4°F (-40°C to -20°C); 90% RH maximum, noncondensing

Storage

-40°F to 185°F (-40°C to 85°C); 95% RH maximum, noncondensing

Dimensions

6.33 in. x 3.90 in. x 2.26 in. (160.7 mm x 99 mm x 57.5 mm)

Compliance

United States

UL Listed, CCN XAPX, File E27734; to UL 60730-1A: 2003-08, Ed. 3.1,Automatic Electrical Controls for Household and Similar Use; and UL 60730-2-14: 2002-02, Ed. 1, Part 2, Particular Requirements for Electric Actuators. (Models: All)

 

Canada

UL Listed, CCN XAPX7, File E27734; to UL 60730-1:02-CAN/CSA:July 2002, 3rd Ed., Automatic Electrical Controls for Household and Similar Use; and CSA C22.2 No. 24-93 Temperature Indicating and Regulating Equipment (Models: All).

Europe

CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive and Low Voltage Directive.

 

Australia and New Zealand

RCM Mark, Australia/NZ Emissions Compliant (Models: All)

Shipping weight

Models: -BGC: 3.75 lb (1.7 kg) Models: -BAC and -BDC: 4.15 lb (1.9 kg)