M9208-GGx-x Series Proportional Electric Spring-Return Actuator | ||
---|---|---|
Power requirements |
-GGx models |
AC 24 V (AC 19.2 V to 28.8 V) at 50/60 Hz: Class 2 (North America) or Safety Extra-Low Voltage (SELV) (Europe),7.9 VA running, 5.5 VA holding position DC 24 V (DC 21.6 V to 28.8 V): Class 2 (North America) or SELV (Europe), 3.5 W running, 1.9 W holding position Minimum transformer size: 8 VA per actuator |
Input signal/adjustments |
-GGx models |
Factory set at DC 0 to 10 V, CW rotation with signal increase; Selectable DC 0 (2) to 10 V or 0 (4) to 20 mA with field furnished 500 ohm, 0.25 W minimum resistor; Switch selectable direct or reverse action with signal increase |
Control input impedance |
-GGx models |
Voltage input: 100,000 ohms Current input: 500 ohms with field furnished 500 ohm resistor |
Feedback signal |
-GGx models |
DC 0 (2) to 10 V for desired rotation range up to 95° corresponds to rotation limits, 0.5 mA at 10 V maximum |
Auxiliary switch Rating |
-xxC models |
Two Single-Pole, Double-Throw (SPDT), double-insulated switches with gold over silver contacts: AC 24 V, 50 VA pilot duty AC 120 V, 5.8 A resistive, 1/4 hp, 275 VA pilot duty AC 240 V, 5.0 A resistive, 1/4 hp, 275 VA pilot duty |
Spring return |
Direction is selectable with mounting position of actuator: Actuator face labeled A is away from damper or valve: CCW spring return Actuator face labeled B is away from damper or valve: CW spring return |
|
Rated torque |
Power on (running) |
70 lb·in (8 N·m) all operating temperatures |
Power off (spring returning) |
70 lb·in (8 N·m) all operating temperatures |
|
Rotation range |
Maximum full stroke: 95° Adjustable stop: 35° to 95° maximum position |
|
Rotation time for 90 degrees of travel |
Power on (running) |
150 seconds constant for 0 lb·in to 70 lb·in (8 N·m) load,at all operating conditions |
Power off (spring returning) |
17 to 25 seconds for 0 lb·in to 70 lb·in (8 N·m) load, at room temperature 22 seconds nominal at full rated load 94 seconds maximum with 70 lb·in (8 N·m) load, at -40°F (-40°C) |
|
Life cycles |
60,000 full stroke cycles with 70 lb·in (8 N·m) load 1,500,000 repositions with 70 lb·in (8 N·m) load |
|
Audible noise rating |
Power on (running) |
< 35 dBA at 70 lb·in (8 N·m) load, at a distance of 39-13/32 in. (1 m) |
Power on (holding) |
< 20 dBA at a distance of 39-13/32 in. (1 m) |
|
Power off (spring returning) |
< 52 dBA at 70 lb·in (8 N·m) load, at a distance of 39-13/32 in. (1 m) |
|
Electrical connections |
Models: GGx-3 |
48 in. (1.2 m) UL 758 Type AWM halogen-free cable with 18 AWG (0.85 mm²) conductors and 0.25 in. (6 mm) ferrule Ends |
Models: GGA-2 |
36 in. (.90 m) UL 444 Type CMP plenum rated cable with 19
AWG (0.75 mm²) conductors and 0.25 in. (6 mm) ferrule ends |
|
Auxiliary switches (-xxC models) |
48 in. (1.2 m) UL 758 Type AWM halogen-free cable with 18 AWG (0.85 mm²) conductors and 0.25 in. (6 mm) ferrule ends |
|
Conduit connections |
Integral connectors for 3/8 in. (10 mm) flexible metal conduit |
|
Mechanical connections |
Round shafts |
Range of sizes: 5/16 in. to 5/8 in. (8 mm to 16 mm) |
Square shafts |
Range of sizes: 1/4 in. to 1/2 in. (6 mm to 12 mm) |
|
Enclosure rating |
NEMA 2 (IP54) for all mounting directions |
|
Ambient conditions |
Standard operating |
-40°F to 140°F (-40°C to 60°C); 90% RH maximum, noncondensing |
Storage |
-40°F to 185ºF (-40°C to 85ºC); 95% RH maximum, noncondensing |
|
Dimensions |
6.33 in. x 3.90 in. x 2.26 in. (160.7 mm x 99 mm x 57.5 mm) |
|
Compliance |
United States |
UL Listed, CCN XAPX, File E27734; to UL 60730-1A: 2003-08, Ed. 3.1,Automatic Electrical Controls for Household and Similar Use; andUL 60730-2-14: 2002-02, Ed. 1, Part 2, Particular Requirements for Electric Actuators. (Models: all) |
Canada |
UL Listed, CCN XAPX7, File E27734; to UL 60730-1:02-CAN/CSA:July 2002, 3rd Ed., Automatic Electrical Controls for Household and Similar Use; and CSA C22.2 No. 24-93 Temperature Indicating and Regulating Equipment (Models: all). |
|
Europe |
CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive and Low Voltage Directive. |
|
Australia and New Zealand |
RCM Mark, Australia/NZ Emissions Compliant (Models: all) |
|
Shipping weight |
Models: -GGA: 3.43 lb (1.6 kg) Models: -GGC: 3.8 lb (1.7 kg) |
M9208-AGx-x Series On/Off and Floating Point Control Electric Spring-Return Actuator | ||
---|---|---|
Power requirements |
-AGx models |
AC 24 V (AC 19.2 V to 28.8 V) at 50/60 Hz: Class 2 (North America) or Safety Extra-Low Voltage (SELV) (Europe), 7.9 VA running, 5.5 VA holding position DC 24 V (DC 21.6 V to 28.8 V): Class 2 (North America) or SELV (Europe),3.5 W running, 1.9 W holding position Minimum transformer size: 8 VA per actuator |
Input signal |
-AGx models |
AC 19.2 to 28.8 V at 50/60 Hz or DC 24 V +20%/-10%, Class 2 (North America) or SELV (Europe) Minimum pulse width: 500 ms |
Control input impedance |
-AGx models |
3,000 ohm control inputs |
Auxiliary switch rating |
-xxC models |
Two SPDT, double-insulated switches with gold over silver contacts: AC 24 V, 50 VA pilot duty AC 120 V, 5.8 A resistive, 1/4 hp, 275 VA pilot duty AC 240 V, 5.0 A resistive, 1/4 hp, 275 VA pilot duty |
Spring return |
Direction is selectable with mounting position of actuator: Actuator face labeled A is away from damper or valve: CCW spring return Actuator face labeled B is away from damper or valve: CW spring return |
|
Rated torque |
Power on (running) |
70 lb·in (8 N·m) all operating temperatures |
Power off (spring returning) |
70 lb·in (8 N·m) all operating temperatures |
|
Rotation range |
Maximum full stroke: 95° Adjustable stop: 35° to 95° maximum position |
|
Rotation time for 90 degrees of travel |
Power on (running) |
150 seconds constant for 0 lb·in to 70 lb·in (8·N m) load at all operating conditions |
Power off (spring returning) |
17 to 25 seconds for 0 lb·in to 70 lb·in (8 N·m) load, at room temperature 22 seconds nominal at full rated load 94 seconds maximum with 70 lb·in (8 N·m) load, at -40°F (-40°C) |
|
Life cycles |
60,000 full stroke cycles with 70 lb·in (8 N·m) load 1,500,000 repositions with 70 lb·in (8 N·m) load |
|
Audible noise rating |
Power on (running) |
< 35 dBA at 70 lb·in (8 N·m) load, at a distance of 39-13/32 in. (1 m) |
Power on (holding) |
< 20 dBA at a distance of 39-13/32 in. (1 m) |
|
Power off (spring returning) |
< 52 dBA at 70 lb·in (8 N·m) load, at a distance of 39-13/32 in. (1 m) |
|
Electrical connections |
Models: AGx-3 |
48 in. (1.2 m) UL 758 Type AWM halogen-free cable with 18 AWG (0.85 mm²) conductors and 0.25 in. (6 mm) ferrule ends |
Models: AGA-2 |
36 in. (.90 m) UL 444 Type CMP plenum rated cable with 19 AWG (0.75 mm²) conductors and 0.25 in. (6 mm) ferrule ends | |
Auxiliary switches(-xxC models) |
48 in. (1.2 m) UL 758 Type AWM halogen-free cable with 18 AWG (0.85 mm²) conductors and 0.25 in. (6 mm) ferrule ends |
|
Conduit connections |
Integral connectors for 3/8 in. (10 mm) flexible metal conduit |
|
Mechanical connections |
Round shafts |
Range of sizes: 5/16 in. to 5/8 in. (8 mm to 16 mm) |
Square shafts |
Range of sizes: 1/4 in. to 1/2 in. (6 mm to 12 mm) |
|
Enclosure rating |
NEMA 2 (IP54) for all mounting directions |
|
Ambient conditions |
Standard operating |
-40°F to 140°F (-40°C to 60°C); 90% RH maximum, noncondensing |
Storage |
-40°F to 185ºF (-40°C to 85ºC); 95% RH maximum, noncondensing |
|
Dimensions |
6.33 in. x 3.90 in. x 2.26 in. (160.7 mm x 99 mm x 57.5 mm) |
|
Compliance |
United States |
UL Listed, CCN XAPX, File E27734; to UL 60730-1A: 2003-08, Ed. 3.1,Automatic Electrical Controls for Household and Similar Use; andUL 60730-2-14: 2002-02, Ed. 1, Part 2, Particular Requirements for Electric Actuators. (Models: All) |
Canada |
UL Listed, CCN XAPX7, File E27734; to UL 60730-1:02-CAN/CSA:July 2002, 3rd Ed., Automatic Electrical Controls for Household and Similar Use; and CSA C22.2 No. 24-93 Temperature Indicating and Regulating Equipment (Models: All). |
|
Europe |
CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive and Low Voltage Directive. |
|
Australia and New Zealand |
RCM Mark, Australia/NZ Emissions Compliant (Models: All) |
|
Shipping weight |
Models: -AGA: 3.43 lb (1.6 kg) Models: -AGC: 3.8 lb (1.7 kg) |
M9208-Bxx-3 Series On/Off Electric Spring-Return Actuators | ||
---|---|---|
Power requirements |
-BGx models |
AC 24 V (AC 18 V to 30 V) at 50/60 Hz: Class 2 (North America) or Safety Extra-Low Voltage (SELV) (Europe), 6.1 VA running, 1.2 VA holding position DC 24 V (DC 21.6 V to 28.8 V): Class 2 (North America) or SELV (Europe), 3.5 W running, 0.5 W holding position Minimum transformer size: 7 VA per actuator |
-BAx models |
AC 120 V (AC 102 V to 132 V) at 60 Hz: 0.05 A running, 0.03 A holding position |
|
-BDx models |
AC 230 V (AC 198 V to 264 V) at 50/60 Hz: 0.04 A running, 0.03 A holding position |
|
Auxiliary switch rating |
-xxC models |
Two SPDT, double-insulated switches with gold over silver contacts:AC 24 V, 50 VA pilot duty AC 120 V, 5.8 A resistive, 1/4 hp, 275 VA pilot duty AC 240 V, 5.0 A resistive, 1/4 hp, 275 VA pilot duty |
Spring return |
Direction is selectable with mounting position of actuator: Actuator side A is away from damper or valve: CCW spring return Actuator side B is away from damper or valve: CW spring return |
|
Rated torque |
Power on (running) |
70 lb·in (8 N·m) all operating temperatures |
Power off (spring returning) |
70 lb·in (8 N·m) at standard operating temperatures 53 lb·in (6 N·m) at extended operating temperatures |
|
Rotation range |
Maximum full stroke: 95° Adjustable stop: 35 to 95°, maximum position |
|
Rotation time for 90 degrees of travel |
Power on (running) |
55 to 71 seconds for 0 lb·in to 70 lb·in (8 N·m) load, at all operating conditions 60 seconds nominal at full rated load (0.25 rpm) |
Power off (spring returning) |
13 to 26 seconds for 0 lb·in to 70 lb·in (8 N·m) load, at room temperature 21 seconds nominal at full rated load 39 seconds maximum with 70 lb·in (8 N·m) load at -4°F (-20°C)108 seconds maximum with 53 lb·in (6 N·m) load at -40°F (-40°C) |
|
Life cycles |
60,000 full-stroke cycles with 70 lb·in (8 N·m) load |
|
Audible noise rating |
Power on (running) |
< 47 dBA at 70 lb·in (8 N·m) load, at a distance of 39-13/32 in. (1 m) |
Power on (holding) |
< 20 dBA at a distance of 39-13/32 in. (1 m) |
|
Power off (spring returning) |
< 52 dBA at 70 lb·in (8 N·m) load, at a distance of 39-13/32 in. (1 m) |
|
Electrical connections |
Actuator (all models) |
48 in. (1.2 m) UL 758 Type AWM halogen-free cable with 18 AWG (0.85 mm²) conductors and 0.25 in. (6 mm) ferrule ends |
Auxiliary switches (-xxC models) |
48 in. (1.2 m) UL 758 Type AWM halogen-free cable with 18 AWG (0.85 mm²) conductors and 0.25 in. (6 mm) ferrule Ends |
|
Conduit connections |
Integral connectors for 3/8 in. in. (10 mm) flexible metal conduit |
|
Mechanical connections |
Round shafts |
Range of sizes: 5/16 in. to 5/8 in. (8 mm to 16 mm) |
Square shafts |
Range of sizes: 1/4 in. to 1/2 in. (6 mm to 12 mm) |
|
Ambient conditions |
Extended operating |
-40°F to -4°F (-40°C to -20°C); 90% RH maximum, noncondensing |
Storage |
-40°F to 185°F (-40°C to 85°C); 95% RH maximum, noncondensing |
|
Dimensions |
6.33 in. x 3.90 in. x 2.26 in. (160.7 mm x 99 mm x 57.5 mm) |
|
Compliance |
United States |
UL Listed, CCN XAPX, File E27734; to UL 60730-1A: 2003-08, Ed. 3.1,Automatic Electrical Controls for Household and Similar Use; and UL 60730-2-14: 2002-02, Ed. 1, Part 2, Particular Requirements for Electric Actuators. (Models: All) |
Canada |
UL Listed, CCN XAPX7, File E27734; to UL 60730-1:02-CAN/CSA:July 2002, 3rd Ed., Automatic Electrical Controls for Household and Similar Use; and CSA C22.2 No. 24-93 Temperature Indicating and Regulating Equipment (Models: All). |
|
Europe |
CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive and Low Voltage Directive. |
|
Australia and New Zealand |
RCM Mark, Australia/NZ Emissions Compliant (Models: All) |
|
Shipping weight |
Models: -BGC: 3.75 lb (1.7 kg) Models: -BAC and -BDC: 4.15 lb (1.9 kg) |