| Code number | Rotation time (seconds) for 90° | Power requirements | Power consumption | Input signal | Position feedback | Auxiliary switches | Electrical connection | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Power on (running) | Power off (spring return) | 24 VAC +/- 25%, VDC +20%/-10% | 24 VAC +/- 20%, VDC +20%/-10% | 120 VAC +/- 10% | 230 VAC +/- 10% | VA rating, transformer sizing | VA: running (holding) | Amperage: running (holding) | On/off | Floating point | 0(2) to 10 VDC 0(4) to 20 mA (with 500 ohm resistor) | 0(2) to 10 VDC | 2 Single-Pole, Double-Throw (SPDT),5.0 A (2.9 A inductive) at 240 V | 48 in. (1.2 m) 18 AWG appliance cable | 36 in. (0.9 m) 19 AWG plenum cable | Integral 3/8 in. (10 mm) FMC connectors | |
|
M9208-AGA-2 |
150 |
17 to 25 lfi1573473048134.html#lfi1573473048134__selection_chart-fn_1 |
■ |
8 |
7.9 (5.5) |
■ |
■ |
■ |
■ |
||||||||
|
M9208-AGA-3 |
150 |
17 to 25lfi1573473048134.html#lfi1573473048134__selection_chart-fn_1 |
■ |
8 |
7.9 (5.5) |
■ |
■ |
■ |
■ |
||||||||
|
M9208-AGC-3 |
150 |
17 to 25lfi1573473048134.html#lfi1573473048134__selection_chart-fn_1 |
■ |
8 |
7.9 (5.5) |
■ |
■ |
■ |
■ |
■ |
|||||||
|
M9208-BGA-3 |
55 to 71 |
13 to 26 lfi1573473048134.html#lfi1573473048134__selection_chart-fn_2 |
■ |
7 |
6.1 (1.2) |
■ |
■ |
■ |
|||||||||
|
M9208-BGC-3 |
55 to 71 |
13 to 26lfi1573473048134.html#lfi1573473048134__selection_chart-fn_2 |
■ |
7 |
6.1 (1.2) |
■ |
■ |
■ |
■ |
||||||||
|
M9208-BAA-3 |
55 to 71 |
13 to 26lfi1573473048134.html#lfi1573473048134__selection_chart-fn_2 |
■ |
0.05 (0.03) |
■ |
■ |
■ |
||||||||||
|
M9208-BAC-3 |
55 to 71 |
13 to 26lfi1573473048134.html#lfi1573473048134__selection_chart-fn_2 |
■ |
0.05 (0.03) |
■ |
■ |
■ |
■ |
|||||||||
|
M9208-BDA-3 |
55 to 71 |
13 to 26lfi1573473048134.html#lfi1573473048134__selection_chart-fn_2 |
■ |
0.04 (0.03) |
■ |
■ |
■ |
||||||||||
|
M9208-BDC-3 |
55 to 71 |
13 to 26lfi1573473048134.html#lfi1573473048134__selection_chart-fn_2 |
■ |
0.04 (0.03) |
■ |
■ |
■ |
■ |
|||||||||
|
M9208-GGA-2 |
150 |
17 to 25lfi1573473048134.html#lfi1573473048134__selection_chart-fn_1 |
■ |
8 |
7.9 (5.5) |
■ |
■ |
■ |
■ |
||||||||
|
M9208-GGA-3 |
150 |
17 to 25lfi1573473048134.html#lfi1573473048134__selection_chart-fn_1 |
■ |
8 |
7.9 (5.5) |
■ |
■ |
■ |
■ |
||||||||
|
M9208-GGC-3 |
150 |
17 to 25lfi1573473048134.html#lfi1573473048134__selection_chart-fn_1 |
■ |
8 |
7.9 (5.5) |
■ |
■ |
■ |
■ |
■ |
|||||||
1 seconds nominal at room
temperature and rated load, 94 seconds maximum at rated load and
-40ºF (-40ºC)
2 seconds nominal at room
temperature and rated load, 39 seconds maximum at rated load and
-4ºF (-20ºC),108 seconds maximum at 53 lb·in (6 N·m) and -40ºF
(-40ºC)