Selection chart - Johnson Controls - LIT-1900562 - Electric Actuator - M9000 Series Actuator

M9208-xxx-x Series Electric Spring-Return Actuators Catalog Page

Product
Valves and Actuators > Electric Actuators > M9000 Series Actuator
Document type
Catalog Page
Document number
LIT-1900562
Revision date
17/02/2022
Code number Rotation time (seconds) for 90° Power requirements Power consumption Input signal Position feedback Auxiliary switches Electrical connection
  Power on (running) Power off (spring return) 24 VAC +/- 25%, VDC +20%/-10% 24 VAC +/- 20%, VDC +20%/-10% 120 VAC +/- 10% 230 VAC +/- 10% VA rating, transformer sizing VA: running (holding) Amperage: running (holding) On/off Floating point 0(2) to 10 VDC 0(4) to 20 mA (with 500 ohm resistor) 0(2) to 10 VDC 2 Single-Pole, Double-Throw (SPDT),5.0 A (2.9 A inductive) at 240 V 48 in. (1.2 m) 18 AWG appliance cable 36 in. (0.9 m) 19 AWG plenum cable Integral 3/8 in. (10 mm) FMC connectors

M9208-AGA-2

150

17 to 25 lfi1573473048134.html#lfi1573473048134__selection_chart-fn_1

 

   

8

7.9 (5.5)

 

       

M9208-AGA-3

150

17 to 25lfi1573473048134.html#lfi1573473048134__selection_chart-fn_1

 

   

8

7.9 (5.5)

 

     

M9208-AGC-3

150

17 to 25lfi1573473048134.html#lfi1573473048134__selection_chart-fn_1

 

   

8

7.9 (5.5)

 

   

 

M9208-BGA-3

55 to 71

13 to 26 lfi1573473048134.html#lfi1573473048134__selection_chart-fn_2

     

7

6.1 (1.2)

 

       

 

M9208-BGC-3

55 to 71

13 to 26lfi1573473048134.html#lfi1573473048134__selection_chart-fn_2

     

7

6.1 (1.2)

 

     

 

M9208-BAA-3

55 to 71

13 to 26lfi1573473048134.html#lfi1573473048134__selection_chart-fn_2

   

     

0.05 (0.03)

       

 

M9208-BAC-3

55 to 71

13 to 26lfi1573473048134.html#lfi1573473048134__selection_chart-fn_2

   

     

0.05 (0.03)

     

 

M9208-BDA-3

55 to 71

13 to 26lfi1573473048134.html#lfi1573473048134__selection_chart-fn_2

     

   

0.04 (0.03)

       

 

M9208-BDC-3

55 to 71

13 to 26lfi1573473048134.html#lfi1573473048134__selection_chart-fn_2

     

   

0.04 (0.03)

     

 

M9208-GGA-2

150

17 to 25lfi1573473048134.html#lfi1573473048134__selection_chart-fn_1

 

   

8

7.9 (5.5)

     

   

M9208-GGA-3

150

17 to 25lfi1573473048134.html#lfi1573473048134__selection_chart-fn_1

 

   

8

7.9 (5.5)

     

 

 

M9208-GGC-3

150

17 to 25lfi1573473048134.html#lfi1573473048134__selection_chart-fn_1

 

   

8

7.9 (5.5)

     

 

1 seconds nominal at room temperature and rated load, 94 seconds maximum at rated load and -40ºF (-40ºC)
2 seconds nominal at room temperature and rated load, 39 seconds maximum at rated load and -4ºF (-20ºC),108 seconds maximum at 53 lb·in (6 N·m) and -40ºF (-40ºC)