Features - Johnson Controls - LIT-1900562 - Electric Actuator - M9000 Series Actuator

M9208-xxx-x Series Electric Spring-Return Actuators Catalog Page

Product
Valves and Actuators > Electric Actuators > M9000 Series Actuator
Document type
Catalog Page
Document number
LIT-1900562
Revision date
17/02/2022
  • 70 lb·in (8 N·m) rated torque
  • Direct-coupled design
  • Reversible mounting
  • Electronic stall detection
  • Double-insulated construction
  • Microprocessor-controlled brushless DC motor(-AGx and -GGx types)
  • External mode selection switch(-AGx and -GGx types)
  • Locking manual override with auto release and crank storage
  • Integral cables with colored and numbered conductors
  • Integral connectors for 3/8 in. (10 mm) Flexible Metal Conduit (FMC)
  • Optional integrated auxiliary switches
  • UL, CE, and C-Tick compliance
  • Manufactured under International Standards Organization (ISO) 9001 quality control standards
  • 5-year warranty