Description - Johnson Controls - LIT-1900562 - Electric Actuator - M9000 Series Actuator

M9208-xxx-x Series Electric Spring-Return Actuators Catalog Page

Product
Valves and Actuators > Electric Actuators > M9000 Series Actuator
Document number
LIT-1900562
Revision date
2022-02-17
Figure 1. M9208-xxx-x Series Electric Spring-Return Actuator

The M9208-xxx-x Series Electric Spring-Return Actuators provide control of dampers in HVAC systems. All actuators in this series provide 70 lb·in (8 N·m) rated torque. A mechanical spring-return system provides rated torque with and without power applied to the actuator. The series includes the following control options:

  • On/off, 24 V, 120 VAC, 230 VAC power
  • On/off and floating point, 24 V power
  • Proportional, 24 V power, for 0(2) to 10 VDC or 0(4) to 20 mA control signal

These actuators are configured for direct mounting and do not require a damper linkage. Actuators can be mounted directly to a damper shaft from 5/16 to 5/8 in.(8 to 16 mm) diameter with a universal clamp. For shafts up to 3/4 in. (19 mm) diameter, use the accessory Large Shaft Coupler Kit M9208-600. An accessory crankarm and remote mounting kit are available for applications where the actuator cannot be direct coupled to the damper shaft. Optional line voltage auxiliary switches indicate an end-stop position or perform switching functions within the selected rotation range.

Refer to the M9208-xxx-x Series Electric Spring-Return Actuators Product Bulletin (LIT-12011480) for important product application and single point of contact information.