| Code number | Description |
|---|---|
|
DMPR-KC003 |
7 in. (178 mm) blade pin extension (without bracket) for Johnson Controls direct-mount damper applications (quantity 1) Note: Available with damper and may be ordered
separately.
|
|
M9000-322 |
Weather shield kit for damper application of M9203, M9208, VA9104, and VA9308/9310 Series Electric Spring-Return Actuators (quantity 1) |
|
M9000-400 |
Jackshaft linkage kit. Open-ended design enables clamping onto a jackshaft without requiring access to the ends of the jackshaft. (quantity 1) |
|
M9000-560 |
Ball valve linkage kit for applying M9203 and M9208 Series Electric Spring-Return Actuators to VG1000 Series Valves (quantity 1) |
|
M9000-604 |
Replacement anti-rotation bracket kit for M9208, M9210, and M9220 Series Electric Spring-Return Actuators (quantity 1) |
|
M9000-606 |
Position indicator for damper applications of M9203 and M9208 Series Actuators (quantity 5) |
|
M9200-100 |
Threaded conduit adapter, 1/2 NPSM, for M9210(20) and M(VA)9208 Series Actuators (quantity 5) |
|
M9208-100 |
Remote mounting kit, including mounting bracket, M9208-150 Crankarm, ball joint, and mounting fasteners (quantity 1) |
|
M9208-150 |
Crankarm adapter kit (quantity 1) |
|
M9208-600 |
Large shaft coupler kit (with locking clip) for mounting M9208 Series Electric Spring-Return Actuators on dampers with round shafts from1/2 in. to 3/4 in. (12 mm to 19 mm) or square shafts from 3/8 in. to 9/16 in. (10 m to 14 mm) (quantity 1) |
|
M9208-601 |
Replacement standard coupler kit (with locking clip) for mounting M9208 Series Electric Spring-Return Actuators on dampers with round shafts from 5/16 in. to 5/8 in. (8 mm to 16 mm) or square shafts from 1/4 in. to 1/2 in. (6 mm to 12 mm) (quantity 1) |
|
M9208-602 |
Replacement locking clips for M9208 Series Electric Spring-Return Actuators (quantity 5) |
|
M9208-603 |
Adjustable stop kit for M9208 Series Electric Spring-Return Actuators (quantity 1) |
|
M9220-604 |
Replacement manual override cranks for M9208 Series Electric Spring-Return Actuators with long crank radius: 2.83 in. (72 mm) (quantity 5) |
|
M9208-605 |
Replacement manual override cranks for M9208 Series Electric Spring-Return Actuators with short crank radius: 1.83 in. (46.5 mm) (quantity 5) |