| M9116, M9124, and M9132 Series Electric Non-Spring-Return Actuators | ||
|---|---|---|
|
Power requirement |
M9116-AGx: AC 20 to 30 V at 50/60 Hz or DC 24 V ±10%; 6.5 VA supply minimum All other models: AC 20 to 30 V at 50/60 Hz or DC 24 V ±10%; 7.5 VA supply minimum |
|
|
Control type |
AGx: on/off and floating GGx: DC 0(2) to 10 V or DC 0(4) to 20 mA proportional HGx: DC 0 to 10 V or DC 0 to 20 mA proportional with adjustable start and span JGx: proportional from 100 ohm to 10,000 ohm potentiometer controller |
|
|
Input signal |
AGx: V 24 AC at 50/60 Hz or DC 24 V GGx and HGx: DC 0(2) to 10 V, DC 0(4) to 20 V, or DC 0(4) to 20 mA JGx: potentiometer value is 100 ohms minimum to 10,000 ohms maximum |
|
|
Input signal adjustments |
AGx: factory setting, terminals 1 and 2, CW rotation; terminals 1 and 3, CCW rotation GGx and HGx (voltage input or current input): Jumper selectable: DC 0(2) to 10 V, DC 0(4) to 20 V, or DC0(4) to 20 mA Adjustable: zero, DC 0 to 6 V, DC 0 to 12 V, or DC 0 to 12 mA Span, DC 2 to 10 V, DC 4 to 20 V, or DC 4 to 20 mA Factory setting: DC 0 to 10 V, DC 0 to 20 mA, CW rotation with signal increase GGx, HGx, and JGx: action is jumper selectable direct (CW) or reverse (CCW) with signal increase. |
|
|
Input impedance |
GGx and HGx: voltage input, 205,000 ohms for 0 (2) to 10 V and 410,000 ohms for 0 (4) to 20 V; current input, 500 ohms JGx: 1.8 megohms |
|
|
Feedback signal |
AGD: 135 ohm feedback potentiometer AGE: 1,000 ohm feedback potentiometer GGx and HGx: DC 0 to 10 V or DC 2 to 10 V for 90° (10 VDC at 1 mA) corresponds to input signal span selection. JGx: DC 0 to 10 V for 90° (10 VDC at 1 mA) |
|
|
Auxiliary switch rating |
xGC: two single-pole, double-throw (SPDT) switches rated at 24 VAC 1.5 A inductive, 3.0 A resistive, 35 VA maximum per switch, Class 2 |
|
|
Torque rating |
M9116: 140 lb·in (16 N·m) for one unit, 280 lb·in (32 N·m) for two in tandem (-GGx, -HGx) M9124: 210 lb·in (24 N·m) for one unit, 420 lb·in (48 N·m) for two in tandem (-AGx, -GGx, -HGx) M9132: 280 lb·in (32 N·m) for one unit, 560 lb·in (64 N·m) for two in tandem (-AGx, -GGx) |
|
|
Cycle life |
M9116 and M9124 60,000 cycles at rated load M9132 30,000 cycles at rated load |
|
|
Audible noise rating |
45 dBA at 1 m |
|
|
Rotation range |
0° to 90° in 5-degree increments, mechanically limited to 93° - rotation range is adjusted by repositioning the output hub |
|
|
Rotation time |
M9116: 80 seconds at 50% rated load, 70 to 115 seconds for 0 lb·in to 140 lb·in (0 N·m to 16 N·m) M9124: 130 seconds at 50% rated load, 115 to 175 seconds for 0 lb·in to 210 lb·in (0 N·m to 24 N·m) M9132: 140 seconds at 50% rated load, 115 to 205 seconds for 0 lb·in to 280 lb·in (0 N·m to 32 N·m) |
|
|
Electrical connection |
M9124- and M9132-AGx: 1/4 in. spade terminals with pluggable 3-terminal blocks (see Accessories) All other models: screw terminals for 22 AWG to 14 AWG; maximum of two 18, 20, or 22 AWG per terminal |
|
|
Mechanical connection |
3/8 in. to 3/4 in. (10 mm to 20 mm) diameter round shaft or 3/8 in. to 5/8 in. (10 mm to 16 mm) square shaft 1 in. (25.4 mm) diameter jackshaft with M9000-154 coupler |
|
|
Enclosure rating |
NEMA 2, IP42 |
|
|
Ambient operating rating |
-4°F to 122°F (-20°C to 50°C); 0% to 95% RH, noncondensing |
|
|
Ambient storage rating |
-40°F to 186°F (-40°C to 86°C); 0% to 95% RH, noncondensing |
|
|
Shipping weight |
2.9 lb (1.3 kg) |
|
|
Compliance |
United States |
UL 873 Listed, File E27734, CCN XAPX |
|
Canada |
CSA C22.2 No. 139 Certified, File LR85083, Class 3221 02 |
|
|
|
Europe |
CE Mark - Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive and Low Voltage Directive. |
|
Australia and New Zealand |
RCM Mark, Australia/NZ Emissions Compliant(Models: All M9220-xGx and M9220-xDx) |
|