Selection chart - Johnson Controls - LIT-1922030 - Electric Actuator - M9132 Series Electric Non-Spring-Return Actuator - M9116 Series Electric Non-Spring-Return Actuator - M9124 Series Electric Non-Spring-Return Actuator

M9116, M9124, and M9132 Series Electric Non-Spring-Return Actuators Catalog Page

Product
Document number
LIT-1922030
Revision date
2019-10-09
Table 1. M9116, M9124, and M9132 Series Electric Non-Spring-Return Actuators
Code number Control type Torque / timing / voltage Auxiliary switches Comments

M9116 Electric Non-Spring-Return Actuators

M9116-AGA-2

On/off, floating

140 lb·in (16 N·m)

70 to 115 seconds

AC 24 V 50/60 Hz

DC 24 V

None

 

M9116-AGC-2

2-SPDT

M9116-AGD-2

None

135 ohm potentiometer

M9116-AGE-2

None

1,000 ohm potentiometer

M9116-GGA-2

DC 0(2) to 10 V

DC 0(4) to mA proportional

None

DC 0(2) to 10 V feedback

M9116-GGC-2

2-SPDT

M9116-HGA-2

DC 0 to 10 V

DC 0 to 20 mA proportional

Adjustable start and span

None

DC 0 to 10 V feedback

M9116-HGC-2

2-SPDT

M9116-JGA-2

100 ohm to 10,000 ohm potentiometer

None

M9116-JGC-2

2-SPDT

M9124 Electric Non-Spring-Return Actuators

M9124-AGA-2

On/off, floating

210 lb·in (24 N·m)

115 to 175 seconds

AC 24 V 50/60 Hz

DC 24 V

None

 

M9124-AGC-2

2-SPDT

M9124-AGD-2

None

135 ohm potentiometer

M9124-AGE-2

None

1,000 ohm potentiometer

M9124-GGA-2

DC 0(2) to 10 V

DC 0(4) to mA proportional

None

DC 0(2) to 10 V feedback

M9124-GGC-2

2-SPDT

M9124-HGA-2

DC 0 to 10 V

DC 0 to 20 mA proportional

Adjustable start and span

None

DC 0 to 10 V feedback

M9124-HGC-2

2-SPDT

M9124-JGA-2

100 ohm to 10,000 ohm potentiometer

None

M9124-JGC-2

2-SPDT

M9132 Electric Non-Spring-Return Actuators

M9132-AGA-2

On/off, floating

280 lb·in (32 N·m)

115 to 205 seconds

AC 24 V 50/60 Hz

DC 24 V

None

 

M9132-AGC-2

2-SPDT

M9132-AGE-2

None

1,000 ohm potentiometer

M9132-GGA-2

DC 0(2) to 10 V

DC 0(4) to mA proportional

None

DC 0(2) to 10 V feedback

M9132-GGC-2

2-SPDT