Features - Johnson Controls - LIT-1922030 - Electric Actuator - M9132 Series Electric Non-Spring-Return Actuator - M9116 Series Electric Non-Spring-Return Actuator - M9124 Series Electric Non-Spring-Return Actuator

M9116, M9124, and M9132 Series Electric Non-Spring-Return Actuators Catalog Page

Product
Document number
LIT-1922030
Revision date
2019-10-09
  • simple direct coupling reduces installation and commissioning time while improving reliability by eliminating damper linkages
  • six torques: 70 lb·in to 560 lb·in (8 N·m to 64 N·m) offer the most suitable choice for the application
  • four control inputs meet the needs of most applications
  • output position feedback provides simple closed-loop control with accurate position sensing
  • electronic stall detection ensures higher reliability by deactivating the actuator motor when a stall condition is detected
  • master/subordinate operation allows synchronized control for two actuators
  • stacked for tandem applications
  • zero and span adjustment (-HGx models) allows sequential operation of dampers from a single input signal of DC 0(2) to 10 V, DC 0(4) to 20 V, or DC 0(4) to 20 mA
  • jumper-selectable rotation direction and manual gear release simplify installation, setup, and field adjustments
  • NPT threaded housing provides easy connection for electrical fittings
  • manual gear release simplifies damper/valve setup and commissioning