Applications - Johnson Controls - LIT-1922030 - Electric Actuator - M9132 Series Electric Non-Spring-Return Actuator - M9116 Series Electric Non-Spring-Return Actuator - M9124 Series Electric Non-Spring-Return Actuator

M9116, M9124, and M9132 Series Electric Non-Spring-Return Actuators Catalog Page

Product
Document number
LIT-1922030
Revision date
2019-10-09

M91xx actuators are designed to position air dampers and valves in HVAC systems. Applications include: positioning return air or exhaust dampers, controlling face and bypass dampers, positioning blades for variable volume fans, positioning VF Series butterfly valves, and positioning VG1000 Series ball valves. Two of the following models provide twice the amount of running torque of a single unit when mounted in tandem: M9116-GGx or -HGx, M9124-AGx, -GGx or -HGx, and M9132-AGx or -GGx.

Refer to the manufacturer’s information to properly size the damper, valve, and/or actuator. These compact M91xx actuators use a DC motor with stall detection circuitry that operates throughout the entire stroke.

The -GGx, -HGx, and -JGx models employ noise-filtering techniques on the control signal to eliminate repositioning due to line noise.

Rotation is mechanically limited to 93° by integral end stops. The position of the actuator is visually indicated from 0° to 90° on the cover. An anti-rotation bracket prevents lateral movement of the actuator. Pressing the spring-loaded gear release on the actuator cover disengages the gear train for manual repositioning of the coupler.

Refer to the M9116, M9124, M9132 Series Electric Non-Spring-Return Actuators Product Bulletin (LIT-2681058) or the M9116, M9124, M9132 Series Electric Non-Spring-Return Actuators Installation Instructions (Part No. 34-636-399) for important product application information and single point of contact information.