| Code number | Description |
|---|---|
|
DMPR-KC003 |
Square head blade pin extension without bracket for Johnson Controls® CD-1300 direct-mount applications Note: Available with damper and may be ordered
separately
|
|
DMPR-KC011 |
Hex head blade pin extension without bracket |
|
DMPR-KC012 |
Hex head blade pin extension with bracket |
|
DMPR-KC210 |
Damper jackshaft 1 in. diameter, 1 panel |
|
DMPR-KC211 |
Damper jackshaft 1 in. diameter, 2 panel |
|
DMPR-KC212 |
Damper jackshaft 1 in. diameter, 3 panel |
|
DMPR-KC213 |
Damper jackshaft 1/2 in. diameter, 1 panel |
|
DMPR-KC214 |
Damper jackshaft 1/2 in. diameter, 2 panel |
|
M9000-103 |
14 VA transformer, 120/24 VAC, 60 Hz, Class 2 |
|
M9000-104 |
14 VA transformer, 230/24 VAC, 60 Hz, Class 2 |
|
M9000-105 |
Pluggable 3-terminal block |
|
M9000-151 |
Base mount linkage kit for remote inside duct mounting (not intended for M9132 actuators or any tandem application) |
|
M9000-153 |
Crankarm kit for remote mounting (not intended for M9132 actuators or any tandem application) |
|
M9000-154 |
1 in. jackshaft coupler for mounting on a 1 in. diameter damper shaft |
|
M9000-155 |
Manual handle for positioning a damper or valve when power is removed from an M91xx actuator |
|
M9000-158 |
Mounting kit to tandem mount two M9116-GGx or -HGx models; two M9124-AGx, -GGx, or -HGx; or two M9132-AGx or -GGx models on a damper |
|
M9000-160 |
Replacement anti-rotation bracket for M91xx Series actuators |
|
M9000-518 |
Valve linkage kit for mounting M9124 actuators to 2-1/2 to 6 in. VG1xA5 Series flange body ball valves and to VG1243/VG1644 series 1 to 2 in. valves |