Accessories - Johnson Controls - LIT-1922030 - Electric Actuator - M9116, M9124, and M9132 Series Electric Non-Spring-Return Actuators

M9116, M9124, and M9132 Series Electric Non-Spring-Return Actuators Catalog Page

Brand
Johnson Controls
Product name
M9116, M9124, and M9132 Series Electric Non-Spring-Return Actuators
Document type
Catalog Page
Document number
LIT-1922030
Revision date
2019-10-09
Language
English
Code number Description

DMPR-KC003

Square head blade pin extension without bracket for Johnson Controls® CD-1300 direct-mount applications

Note: Available with damper and may be ordered separately

DMPR-KC011

Hex head blade pin extension without bracket

DMPR-KC012

Hex head blade pin extension with bracket

DMPR-KC210

Damper jackshaft 1 in. diameter, 1 panel

DMPR-KC211

Damper jackshaft 1 in. diameter, 2 panel

DMPR-KC212

Damper jackshaft 1 in. diameter, 3 panel

DMPR-KC213

Damper jackshaft 1/2 in. diameter, 1 panel

DMPR-KC214

Damper jackshaft 1/2 in. diameter, 2 panel

M9000-103

14 VA transformer, 120/24 VAC, 60 Hz, Class 2

M9000-104

14 VA transformer, 230/24 VAC, 60 Hz, Class 2

M9000-105

Pluggable 3-terminal block

M9000-151

Base mount linkage kit for remote inside duct mounting (not intended for M9132 actuators or any tandem application)

M9000-153

Crankarm kit for remote mounting (not intended for M9132 actuators or any tandem application)

M9000-154

1 in. jackshaft coupler for mounting on a 1 in. diameter damper shaft

M9000-155

Manual handle for positioning a damper or valve when power is removed from an M91xx actuator

M9000-158

Mounting kit to tandem mount two M9116-GGx or -HGx models; two M9124-AGx, -GGx, or -HGx; or two M9132-AGx or -GGx models on a damper

M9000-160

Replacement anti-rotation bracket for M91xx Series actuators

M9000-518

Valve linkage kit for mounting M9124 actuators to 2-1/2 to 6 in. VG1xA5 Series flange body ball valves and to VG1243/VG1644 series 1 to 2 in. valves