Technical specifications - Johnson Controls - LIT-1900118 - Electric Actuator - M9106-xGx-2 Series Electric Non-Spring-Return Actuator

M9106-xGx-2 Series Electric Non-Spring-Return Actuators Catalog Page

Product
Document type
Catalog Page
Document number
LIT-1900118
Revision date
2019-10-09
Table 1. Technical specifications
M9106-xGx-2 Series Electric Non-Spring-Return Actuators

Power requirement

AGx: AC 20-30 V at 50/60 Hz, 2.5 VA supply, Class 2

IGx: AC 20-30 V at 50/60 Hz, 2.8 VA supply, Class 2

GGx: AC 20-30 V at 50/60 Hz, 3.2 VA supply, Class 2

Control type

AGx: floating

IGx: on/off, floating

GGx: DC 0(2) to 10 V or DC 0(4) to 20 mA proportional

Input signal

AGx and IGx: AC 20 to 30 V at 50/60 Hz

GGx: DC 0 to 10 V or DC 0(4) to 20 mA

Input signal adjustments:

AGx and IGx: CW and COM Terminals, CW rotation; CCW and COM terminals, CCW rotation

GGx (voltage input or current input):

Jumper selectable: DC 0(2) to 10 V or DC 0(4) to 20 mA

Factory setting: DC 0 to 10 V, CW rotation with signal increase

Action is jumper selectable direct (CW) or reverse (CCW) with signal increase.

Input impedance

AGx: 200 ohms, nominal

IGx: 160 ohms, nominal

GGx: voltage input, 150,000 ohms; current input, 500 ohms

Feedback signal

AGF: 10,000 ohm potentiometer, 1 W

GGx: DC 0 to 10 V or DC 2 to 10 V for 90° (1 mA);

Corresponds to input signal span selection

Auxiliary switch rating

xGC: two single-pole, double-throw (SPDT) switches rated at AC 24 V, 1.5 A inductive, 3.0 A resistive, 35 VA maximum per switch, Class 2

Torque rating

1, 1.5, and 2 minute settings: 53 lb·in (6 N·m)

5.5 and 11 minute settings: 35 lb·in (4 N·m)

Cycle life

100,000 full cycles; 2,500,000 repositions rated at 53 lb·in (6 N·m)

Audible noise rating

35 dBA maximum at 39.4 in. (1 m)

Rotation range

Adjustable from 30° to 90°, CW or CCW

Rotation time

IGx: adjustable with switch settings (factory set for 1 minute) 60, 90, 120, 330, or 660 seconds (1, 1.5, 2, 5.5 or 11 minutes) at 60 Hz and 72, 108, 144, 396, or 792 seconds at 50 Hz

All other models: nominal 60 seconds at 60 Hz and 72 seconds at 50 Hz for 90°

Electrical connection

1/4 in. spade terminals (to order optional pluggable terminal blocks, see Accessories)

Mechanical connection

3/8 in. to 1/2 in. (10 mm to 12.7 mm) round shaft or 3/8 in. (10 mm) square shaft

Enclosure rating

NEMA 2, IP32

Ambient operating rating

-4°F to 125°F (-20°C to 52°C); 90% RH maximum, noncondensing

Ambient storage rating

IGx: -40°F to 186°F (-40°C to 86°C); 90% RH maximum, noncondensing

All other models: -40°F to 176°F (-40°C to 80°C); 90% RH maximum, noncondensing

Shipping weight

2.4 lb (1.08 kg)

Compliance

United States

UL 873 Listed, File E27734, CCN XAPX

 

Canada

CSA C22.2 No. 139 Certified, File LR85083, Class 3221 02

Europe

CE Mark - Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive 2004/108/EC.