Selection chart - Johnson Controls - LIT-1900118 - Electric Actuator - M9106-xGx-2 Series Electric Non-Spring-Return Actuator

M9106-xGx-2 Series Electric Non-Spring-Return Actuators Catalog Page

Product
Document type
Catalog Page
Document number
LIT-1900118
Revision date
2019-10-09
Table 1. Selection chart
Code number Control type Torque / timing / voltage Auxiliary switches Comments

M9106-AGA-2 lfi1573473048134.html#lfi1573473048134__selection_chart-fn_1

Floating

53 lb·in (6 N·m)

60 seconds at 60 Hz

AC 24 V 50/60 Hz

None

 

M9106-AGC-2lfi1573473048134.html#lfi1573473048134__selection_chart-fn_1

2-SPDT

M9106-AGF-2lfi1573473048134.html#lfi1573473048134__selection_chart-fn_1

Floating with resistive feedback

None

10,000 ohm feedback pot

M9106-GGA-2

DC 0(2) to 10 V

DC 0(4) to mA proportional

None

DC 0(2) to 10 V feedback

M9106-GGC-2

2-SPDT

M9106-IGA-2

On/off / floating with timeout

None

Adjustable timing 1, 1.5, 2, 5.5, or 11 minutes

M9106-IGC-2

2-SPDT

1 To avoid excessive wear or dive time on the motor for the -AGx models, use a controller and/or software that provides a time-out function to remove the signal at the end of rotation (stall). The -GGx and -IGx models have an auto shutoff to avoid excessive wear or drive time on the motor.