Features - Johnson Controls - LIT-1900118 - Electric Actuator - M9106-xGx-2 Series Electric Non-Spring-Return Actuator

M9106-xGx-2 Series Electric Non-Spring-Return Actuators Catalog Page

Product
Document type
Catalog Page
Document number
LIT-1900118
Revision date
2019-10-09
  • simple direct coupling reduces installation and commissioning time and improves reliability by eliminating damper linkages; single screw coupling provides three-point shaft gripping
  • designed for zone damper and ball valve actuator applications
  • small, compact design allows installation in tight-fitting locations
  • on/off, floating, and proportional control inputs
  • 60-second running time at 60 Hz
  • long life brushless synchronous drive motor technology provides constant running time independent of load
  • robust 53 lb·in (6 N·m) torque rating
  • whisper quiet 35 dBA noise rating
  • magnetic clutch provides over torque protection over the entire range of rotation
  • -4°F to 125°F (-20°C to 52°C) ambient temperature rating
  • 100,000 full stroke cycle, 2,500,000 reposition rating
  • manual gear release simplifies setup and field adjustments
  • 1/2 in. NPT threaded conduit opening meets electrical code requirements and allows the use of flexible armored cable
  • position feedback (-GGX models) provides simple, closed-loop control with accurate position sensing
  • adjustable rotation stops allow application versatility with 30 to 90° clockwise or counterclockwise rotation