Description - Johnson Controls - LIT-1900118 - Electric Actuator - M9106-xGx-2 Series Electric Non-Spring-Return Actuator

M9106-xGx-2 Series Electric Non-Spring-Return Actuators Catalog Page

Product
Document type
Catalog Page
Document number
LIT-1900118
Revision date
2019-10-09

The M9106-xGx-2 Series direct-mount electric actuators operate on AC 24 V power and are available for use with on/off, floating, or proportional controllers. These non-spring-return actuators are easily installed on a VAV box, a damper with a round shaft up to 1/2 in. (13 mm) in diameter, or a square shaft up to 3/8 in. (10 mm). The M9106 with an M9000-520 linkage can also be used to position VG1000 Series 1/2 in. (DN15) to1-1/2 in. (DN40) ball valves.

The M9106 Series models have 53 lb·in (6 N·m) running torque. These actuators have a nominal 60-second travel time for 90° of rotation at 60 Hz (72 seconds at 50 Hz) with a load-independent rotation time.

The M9106-xGC-2 models are available with integral auxiliary switches to perform switching functions at any angle within the selected rotation range. The -GGx models feature DC 0(2) to 10 V position feedback, and the -AGF models provide 10,000 ohm position feedback.