| Code number | Description |
|---|---|
|
CBL-2000-1 |
20 in. (0.5 m) wiring harness, UL accepted for plenum use, connects the M9106 and DPT-2015 to the VAV controller |
|
CBL-2000-2 |
20 in. (0.5 m) plenum rated wiring harness |
|
CBL-2000-3 |
72 in. (1.8 m) plenum rated wiring harness |
|
DPT-2015-0 |
0 in. to 1.5 in. W.C. (0 Pa to 374 Pa) differential pressure transmitter |
|
DMPR-KC003 |
Square head blade pin extension without bracket supplied with Johnson Controls CD-1300 dampers and may be ordered separately for all direct-mount applications |
|
DMPR-KC010 |
Adjustable blade position indicator switch kit with total switching load limited to 2,000 VA for the following applications: Pilot duty: AC 24 V, 50 VA; AC 125/250/277 V, 125 VA Motor load: AC 125/250/277 V, 1/3 hp Resistive load: AC 125 V, 11 A; AC 250 V, 8 A; AC 277 V, 7 A (all maximum values) |
|
DMPR-KC011 |
Hex head blade pin extension without bracket |
|
DMPR-KC012 |
Hex head blade pin extension with bracket |
|
DMPR-KC213 |
Damper jackshaft 1/2 in. diameter, 1 panel |
|
DMPR-KC214 |
Damper jackshaft 1/2 in. diameter, 2 panel |
|
M9000-105 |
Pluggable 3-terminal block |
|
M9000-106 |
Pluggable 4-terminal block |
|
M9000-160 |
Replacement anti-rotation bracket for M9106 Series actuators |
|
M9000-520 |
Valve linkage kit for field mounting an M9106 Series actuator to a 1/2 in. (DN15) to 1-1/2 in. (DN40) VG1000 Series ball valve |
Figure 1. Dimensions, in./mm