M9106-AGx-2N0x Series Electric Non-Spring-Return Actuators | |
---|---|
Power requirement |
M9106-AGA-2N01: AC 20...30 V at 50/60 Hz, 2.5 VA supply, Class 2 M9106-AGx-2N02: AC 20...30 V at 50/60 Hz, 2.1 VA supply, Class 2 DPT-2015: DC 15 V (DC 14.5...17 V) unregulated; 15 mA, maximum |
Control type |
Floating |
Input signal |
M9106-AGx-2N0x: 24 V (AC 20...30 V) at 50 or 60 Hz |
DPT 2015-0 |
Pressure range: 0 in. to 1.5 in. W.C. (0 Pa to 374 Pa) Over pressure limit: 15 in. W.C. (3.74 kPa) Output voltage: 0.5 VDC to 4.5 VDC with 25,000 ohm minimum load impedance |
Input impedance |
M9106-AGA-2N01: 200 ohms, nominal M9106-AGx-2N02: 250 ohms, nominal |
Feedback signal |
N/A |
Auxiliary switch rating |
N/A |
Torque rating |
53 lb·in (6 N·m) |
Cycle life |
100,000 full cycles; 2,500,000 repositions rated at 53 lb·in (6 N·m) |
Audible noise rating |
35 dBA maximum at 39.4 in. (1 m) |
Rotation range |
Adjustable from 30° to 90°, CW or CCW |
Rotation time |
M9106-AGx-2N01: nominal 60 seconds at 60 Hz and 72 seconds at 50 Hz for 90° M9106-AGS-2N02: nominal 120 seconds at 60 Hz and 144 seconds at 50 Hz for 90° |
Electrical connection |
No. 6-32 screw terminals |
Mechanical connection |
3/8 in. to 1/2 in. (10 mm to 12.7 mm) round shaft or 3/8 in. (10 mm) square shaft |
Enclosure rating |
NEMA1, IP30 |
Ambient operating rating |
M9106-AGA-2N0x: 32°F to 125°F (0°C to 52°C); 90% RH maximum, noncondensing M9106-AGS-2N02: 32°F to 125°F (0°C to 52°C); 90% RH maximum, noncondensing 60°F to 100°F (16°C to 38°C); 90% RH maximum, noncondensing for DPT rated accuracy (Refer to the DPT-2015 Differential Pressure Transmitter for VAV Box Applications Installation Instructions [Part No. 24-7547-18].) |
Ambient storage rating |
-20°F to 150°F (-29°C to 66°C); 90% RH maximum, noncondensing |
Shipping weight |
M9106-AGA-2N0x: 2.0 lb (0.91 kg) M9106-AGS-2N02: 2.2 lb (0.99 kg) with the DPT-2015 |
Agency compliance |
UL 873 Listed, File E27734, CCN XAPX CSA C22.2 No. 139 Certified, File LR85083, Class 3221 02 CE Mark, EMC Directive 2004/108/EC |