Selection Chart - Johnson Controls - LIT-1900119 - Electric Actuator - M9106-AGx-2N0x Series Electric Non-Spring-Return Actuator

M9106-AGx-2N0x Series Electric Non-Spring-Return Actuators Catalog Page

Product
Document number
LIT-1900119
Revision date
2019-10-15
Table 1. Selection chart
Code number Control type Torque / timing / voltage Auxiliary switches Comments

M9106-AGA-2N01

Floating

53 lb·in (6 Nm)

60 seconds at 60 Hz

AC 24 V 50/60 Hz

None

Actuator only

M9106-AGA-2N02

53 lb·in (6 Nm)

120 seconds at 60 Hz

AC 24 V 50/60 Hz

M9106-AGS-2N02

53 lb·in (6 Nm)

120 seconds at 60 Hz

AC 24 V 50/60 Hz

Actuator includes a DPT-2015 and CBL-2000-1