Description - Johnson Controls - LIT-1900119 - Electric Actuator - M9106-AGx-2N0x Series Electric Non-Spring-Return Actuator

M9106-AGx-2N0x Series Electric Non-Spring-Return Actuators Catalog Page

Product
Document type
Catalog Page
Document number
LIT-1900119
Revision date
2019-10-15

The M9106-AGA-2N0x synchronous motor-driven actuators provide floating (3-wire) control and are easily installed on a VAV box. They may also be installed on a small- to medium-sized damper with a round shaft up to 1/2 in. (13 mm) in diameter or a3/8 in. (10 mm) square shaft.

These compact, non-spring-return actuators have 53 lb·in (6 N·m) running torque in a compact easy-to-install package. The actuators are available with either a nominal 60-second travel time at 60 Hz (72 seconds at 50 Hz) or a nominal 120-second travel time at 60 Hz (144 seconds at 50 Hz) for 90° of rotation.

The M9106-AGS-2N02 Actuator/Transmitter combines an M9106-AGA-2N02 with a prewired DPT-2015 Differential Pressure Transmitter that has a 0 in. to 1.5 in. W.C. (0 Pa to 374 Pa) differential pressure range.