Code number | Description |
---|---|
CBL-2000-1 |
20 in. (0.5 m) wiring harness, UL accepted for plenum use, supplied with the M9106-AGS-2N02 and may be ordered separately; connects the M9106 and DPT-2015 to the VAV controller |
CBL-2000-2 |
20 in. (0.5 m) plenum rated wiring harness; Underwriters Laboratories, Inc.® (UL) accepted for plenum use; connects the M9101 and DPT-2015-0 to the VAV controller |
CBL-2000-3 |
72 in. (1.8 m) plenum rated wiring harness |
DPT-2015-0 |
0 in. to 1.5 in. W.C. (0 Pa to 374 Pa) differential pressure transmitter |
DMPR-KC003 |
Blade pin extension without bracket supplied with Johnson Controls CD-1300 dampers and may be ordered separately for all direct-mount applications |
DMPR-KC011 |
Hex head blade pin extension without bracket |
DMPR-KC012 |
Hex head blade pin extension with bracket |
M9000-200 |
Commissioning tool provides a control signal to drive on/off, floating, proportional, or resistive actuators |
Figure 1. Dimensions, in. (mm)