Technical specifications - Johnson Controls - LIT-1900247 - Electric Actuator - M9000 Series Actuator - M9102-AGA-2S Non-Spring Return Actuator - M9104-xxA-2S Series Non-Spring Return Actuator - M9104-xxA-3S Series Non-Spring Return Actuator

M9102-AGA-2S, -3S and M9104-xxA-2S, -3S Series Electric Non-Spring Return Actuators Catalog Page

Product
Valves and Actuators > Electric Actuators > M9102-AGA-2S Non-Spring Return Actuator
Valves and Actuators > Electric Actuators > M9000 Series Actuator
Valves and Actuators > Electric Actuators > M9104-xxA-3S Series Non-Spring Return Actuator
Valves and Actuators > Electric Actuators > M9104-xxA-2S Series Non-Spring Return Actuator
Document type
Catalog Page
Document number
LIT-1900247
Revision date
08/12/2020
Table 1. Technical specifications

Power requirements

M910x-AGA-xS

AC 24 V +25%/-20% at 50/60 Hz, 2.1 VA, Class 2, Safety Extra-Low Voltage (SELV)

M9104-IGA-xS

AC 24 V +25%/-20% at 50/60 Hz, 3.0 VA, Class 2, SELV

M9104-GGA-xS

AC 24 V +25%/-20% at 50/60 Hz, 2.9 VA, Class 2, SELV

M9104-IUA-2S

AC 100 to 240 V (-15%+10%) at 60 Hz, 0.07A, and 7.5 VA Supply

Control type

M910x-AGA-xS

Floating control without timeout

M9104-IGA-xS

Floating or on/off control with timeout

M9104-GGA-xS

Proportional control

M9104-IUA-2S

Floating or on/off control with timeout

Input signal

M910x-AGA-xS

AC 24 V +25%/-20% at 50/60 Hz, Class 2, SELV without timeout

M9104-IGA-xS

AC 24 V +25%/-20% at 50/60 Hz, Class 2, SELV with timeout

M9104-GGA-xS

0(2) to 10 VDC or 0(4) to 20 mA with field-furnished 500 ohm resistor

M9104-IUA-2S

AC 100 to 240 V (-15%+10%) at 50/60 Hz, and 7.5 VA supply

Feedback signal

M9104-GGA-2S

0 VDC to 10 VDC or 2 VDC to 10 VDC for 90° (10 VDC at 1 mA) corresponds to input signal span selection

Motor input impedance

200 ohms nominal

Running torque

M9102 Series

18 lb·in (2 N·m)

M9104 Series

35 lb·in (4 N·m)

Travel time

M9102 Series

30 seconds at 60 Hz (36 seconds at 50 Hz) for 90° of rotation

M9104 Series

60 seconds at 60 Hz (72 seconds at 50 Hz) for 90° of rotation

M9104 (IUA)

60 seconds at 50/60 Hz for 90° of rotation

Rotation range

93° ±3°, CW or CCW

Cycles

100,000 full stroke cycles;

2,500,00 repositions at rated running torque

Audible noise rating

35 dBA at 39-13/32 in. (1 m) Maximum

Electrical connections

M9102-AGA-2S

M9104-xxA-2S

48 in. (1.02 m) UL 444 Type CMP plenum rated cable with 18 AWG (1.02 mm) conductors and 1/4 in. (6 mm) ferrule ends

M9102-AGA-3S

M9104-xGA-3S

M3 screw terminals

M9104-IUA-2S

48 in. (1.2 mm) with 18 AWG (1.02 mm2) conductors and connector for 3/8 in. (10 mm) flexible metal conduit

Mechanical connections

Up to 1/2 in. (13 mm) diameter round damper shaft or 3/8 in. (10 mm) square damper shaft

Enclosure

M9102-AGA-2S

M9104-xxA-2S

NEMA 1, IP42

M9102-AGA-3S

M9104-xxA-3S

NEMA 1, IP40

Ambient conditions

Operating

-4°F to 140°F (-20°C to 60°C); 90% RH maximum, noncondensing

Storage

-20°F to 150°F (-29°C to 66°C); 90% RH maximum, noncondensing

Compliance

United States

UL Listed, CCN XAPX, File 27734

Plenum rated, UL2043, suitable for use in other environmental spaces (plenums) in accordance with section 300.22.(c) of the National Electrical Code

Canada

cUL Listed, CCN XAPX7, File 27734

Plenum Rated Per CSA 22.2 No. 236/UL 1995, Heating and Cooling Equipment

Europe

Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive 2004/108/EC and the Low Voltage Directive 2006/95/EC.

Australia and New Zealand

C-Tick Mark, Australia/NZ Emissions Compliant

Shipping weight

1.0 lb (0.5 kg)

Software license

Any software (including firmware) included in or with this product is licensed, not sold. Any Johnson Controls software included in or with this product is subject to the terms of the Johnson Controls End User License Agreement available at https://www.johnsoncontrols.com/buildings/legal/digital/generaleula Any third party software (including open source software, if any) included in or with this product is subject to the terms of its respective license.

By using any of the foregoing software, you are also agreeing to be bound to the terms of such licenses.