| Code number | Control type | Running torque | Travel time | Power supply (VA rating) | Electrical connections |
|---|---|---|---|---|---|
|
M9102-AGA-2S |
Floating |
18 lb·in (2 N·m) |
30 seconds at 60 Hz 36 seconds at 50 Hz |
2.5 |
48 in. (1.2 m) UL 444 Type CMP Plenum Rated cable with 19 AWG (0.75 mm2) conductors and .25 in. (6 mm) ferrule ends |
|
M9102-AGA-3S |
Floating |
18 lb·in (2 N·m) |
30 seconds at 60 Hz 36 seconds at 50 Hz |
2.5 |
M3 Screw Terminals |
|
M9104-AGA-2S |
Floating |
35 lb·in (4 N·m) |
60 seconds at 60 Hz 72 seconds at 50 Hz |
2.1 |
48 in. (1.2 m) UL 444 Type CMP Plenum Rated cable with 19 AWG (0.75 mm2) conductors and .25 in. (6 mm) ferrule ends |
|
M9104-AGA-3S |
Floating |
35 lb·in (4 N·m) |
60 seconds at 60 Hz 72 seconds at 50 Hz |
2.1 |
M3 Screw Terminals |
|
M9104-IGA-2S |
Floating or On/Off |
35 lb·in (4 N·m) |
60 seconds at 60 Hz 72 seconds at 50 Hz |
3.0 |
48 in. (1.2 m) UL 444 Type CMP Plenum Rated cable with 19 AWG (0.75 mm2) conductors and .25 in. (6 mm) ferrule ends |
|
M9104-IGA-3S |
Floating or On/Off |
35 lb·in (4 N·m) |
60 seconds at 60 Hz 72 seconds at 50 Hz |
3.0 |
M3 Screw Terminals |
|
M9104-GGA-2S |
Proportional |
35 lb·in (4 N·m) |
60 seconds at 60 Hz 72 seconds at 50 Hz |
2.9 |
48 in. (1.2 m) UL 444 Type CMP Plenum Rated cable with 19 AWG (0.75 mm2) conductors and .25 in. (6 mm) ferrule ends |
|
M9104-GGA-3S |
Proportional |
35 lb·in (4 N·m) |
60 seconds at 60 Hz 72 seconds at 50 Hz |
2.9 |
M3 Screw Terminals |
|
M9104-IUA-2S |
Floating or On/Off |
35 lb·in (4 N·m) |
60 seconds at 50/60 Hz |
7.5(0.07A) |
48 in. (1.2 m) UL 444 Type CMP Plenum Rated cable with 18 AWG (1.02 mm2) conductors for3/8 in. (10 mm) flexible metal conduit |