Selection chart - Johnson Controls - LIT-1900247 - Electric Actuator - M9000 Series Actuator - M9102-AGA-2S Non-Spring Return Actuator - M9104-xxA-2S Series Non-Spring Return Actuator - M9104-xxA-3S Series Non-Spring Return Actuator

M9102-AGA-2S, -3S and M9104-xxA-2S, -3S Series Electric Non-Spring Return Actuators Catalog Page

Product
Valves and Actuators > Electric Actuators > M9102-AGA-2S Non-Spring Return Actuator
Valves and Actuators > Electric Actuators > M9000 Series Actuator
Valves and Actuators > Electric Actuators > M9104-xxA-3S Series Non-Spring Return Actuator
Valves and Actuators > Electric Actuators > M9104-xxA-2S Series Non-Spring Return Actuator
Document type
Catalog Page
Document number
LIT-1900247
Revision date
08/12/2020
Table 1. Selection chart
Code number Control type Running torque Travel time Power supply (VA rating) Electrical connections

M9102-AGA-2S

Floating

18 lb·in (2 N·m)

30 seconds at 60 Hz

36 seconds at 50 Hz

2.5

48 in. (1.2 m) UL 444 Type CMP Plenum Rated cable with 19 AWG (0.75 mm2) conductors and .25 in. (6 mm) ferrule ends

M9102-AGA-3S

Floating

18 lb·in (2 N·m)

30 seconds at 60 Hz

36 seconds at 50 Hz

2.5

M3 Screw Terminals

M9104-AGA-2S

Floating

35 lb·in (4 N·m)

60 seconds at 60 Hz

72 seconds at 50 Hz

2.1

48 in. (1.2 m) UL 444 Type CMP Plenum Rated cable with 19 AWG (0.75 mm2) conductors and .25 in. (6 mm) ferrule ends

M9104-AGA-3S

Floating

35 lb·in (4 N·m)

60 seconds at 60 Hz

72 seconds at 50 Hz

2.1

M3 Screw Terminals

M9104-IGA-2S

Floating or On/Off

35 lb·in (4 N·m)

60 seconds at 60 Hz

72 seconds at 50 Hz

3.0

48 in. (1.2 m) UL 444 Type CMP Plenum Rated cable with 19 AWG (0.75 mm2) conductors and .25 in. (6 mm) ferrule ends

M9104-IGA-3S

Floating or On/Off

35 lb·in (4 N·m)

60 seconds at 60 Hz

72 seconds at 50 Hz

3.0

M3 Screw Terminals

M9104-GGA-2S

Proportional

35 lb·in (4 N·m)

60 seconds at 60 Hz

72 seconds at 50 Hz

2.9

48 in. (1.2 m) UL 444 Type CMP Plenum Rated cable with 19 AWG (0.75 mm2) conductors and .25 in. (6 mm) ferrule ends

M9104-GGA-3S

Proportional

35 lb·in (4 N·m)

60 seconds at 60 Hz

72 seconds at 50 Hz

2.9

M3 Screw Terminals

M9104-IUA-2S

Floating or On/Off

35 lb·in (4 N·m)

60 seconds at 50/60 Hz

7.5(0.07A)

48 in. (1.2 m) UL 444 Type CMP Plenum Rated cable with 18 AWG (1.02 mm2) conductors for3/8 in. (10 mm) flexible metal conduit