Features - Johnson Controls - LIT-1900247 - Electric Actuator - M9102-AGA-2S Non-Spring Return Actuator - M9000 Series Actuator - M9104-xxA-3S Series Non-Spring Return Actuator - M9104-xxA-2S Series Non-Spring Return Actuator
M9102-AGA-2S, -3S and M9104-xxA-2S, -3S Series Electric Non-Spring Return Actuators Catalog Page
- Product
- Valves and Actuators > Electric Actuators > M9102-AGA-2S Non-Spring Return Actuator
- Valves and Actuators > Electric Actuators > M9000 Series Actuator
- Valves and Actuators > Electric Actuators > M9104-xxA-3S Series Non-Spring Return Actuator
- Valves and Actuators > Electric Actuators > M9104-xxA-2S Series Non-Spring Return Actuator
- Document number
- LIT-1900247
- Revision date
- 2020-12-08
- two torques available: 18 and 35 lb·in (2 and 4 N·m)
- short 30-second travel time available
- 35 dBA maximum audible noise rating at 1 meter
- synchronous drive (AGA, IGA, GGA models)
- 100,000 cycle rating
- direct shaft mounting with single-screw coupler
- magnetic clutch
- manual gear release
- plenum cable or screw terminal electric connections
- floating, floating with timeout, and proportional 0(4) to 10 VDC control inputs
available
- small, compact design