Description - Johnson Controls - LIT-1900247 - Electric Actuator - M9102-AGA-2S Non-Spring Return Actuator - M9000 Series Actuator - M9104-xxA-3S Series Non-Spring Return Actuator - M9104-xxA-2S Series Non-Spring Return Actuator

M9102-AGA-2S, -3S and M9104-xxA-2S, -3S Series Electric Non-Spring Return Actuators Catalog Page

Product
Valves and Actuators > Electric Actuators > M9102-AGA-2S Non-Spring Return Actuator
Valves and Actuators > Electric Actuators > M9000 Series Actuator
Valves and Actuators > Electric Actuators > M9104-xxA-3S Series Non-Spring Return Actuator
Valves and Actuators > Electric Actuators > M9104-xxA-2S Series Non-Spring Return Actuator
Document number
LIT-1900247
Revision date
2020-12-08
Figure 1. M9102 Series Electric Non-Spring Return Actuator

The M9102 and M9104 Series Actuators are direct-mount, non-spring return electric actuators that operate on AC 24 V or 100 to 240 VAC power. These motor-driven actuators provide floating control (AGA), floating control with automatic shutoff (IGA), proportional control with selectable 0-10 or 2-10 VDC (GGA), and line voltage power supply (IUA). The -2S models are equipped with plenum cables, and the -3S models are equipped with terminal blocks.

All models are compact in size and are easily installed on VAV boxes, Variable Air Volume and Temperature (VVT) two-position zone applications, or small- to medium-sized dampers with a round shaft up to 1/2 in. (13 mm) in diameter or a 3/8 in. (10 mm) square shaft.

The M9102 Series Electric Non-Spring Return Actuators provide a running torque of 18 lb·in (2 N·m), and the nominal travel time is 30 seconds at 60 Hz (36 seconds at 50 Hz) for 90° of rotation. The M9104 Series Electric Non-Spring Return Actuators provide a running torque of 35 lb·in (4 N·m), and the nominal travel time is 60 seconds at 60 Hz for 90° of rotation.

Refer to the M9102-AGA-2S, -3S and M9104-xGA-2S, -3S Series Electric Non-Spring-Return Actuators Product Bulletin(LIT-1201742) for important product application information.