Applications - Johnson Controls - LIT-1900247 - Electric Actuator - M9102-AGA-2S Non-Spring Return Actuator - M9000 Series Actuator - M9104-xxA-3S Series Non-Spring Return Actuator - M9104-xxA-2S Series Non-Spring Return Actuator

M9102-AGA-2S, -3S and M9104-xxA-2S, -3S Series Electric Non-Spring Return Actuators Catalog Page

Product
Valves and Actuators > Electric Actuators > M9102-AGA-2S Non-Spring Return Actuator
Valves and Actuators > Electric Actuators > M9000 Series Actuator
Valves and Actuators > Electric Actuators > M9104-xxA-3S Series Non-Spring Return Actuator
Valves and Actuators > Electric Actuators > M9104-xxA-2S Series Non-Spring Return Actuator
Document number
LIT-1900247
Revision date
2020-12-08

The M9102 and M9104 Series Electric Non-Spring Return Actuators are designed to position balancing, control, round, and zone dampers in HVAC systems. These electric actuators are also designed to position blades in a VAV box, or they can be used in VVT two-position zone applications.

Each actuator mounts directly to the surface in any convenient orientation using a single No. 10 standard sheet metal screw (included with the actuator). No additional linkages or couplers are required. Electrical connections on the actuator are clearly labeled to simplify installation.