Technical specifications - Johnson Controls - LIT-1900138 - Butterfly Valve and Actuator - Electric Actuator - M9000 Electrically Actuated without Weather Shield Butterfly Valve

M9000 Electric Actuator, Standard-Pressure, Standard-Temperature, Two-Way Butterfly Valves (with Weather Shield) Catalog Page

Product
Document type
Catalog Page
Document number
LIT-1900138
Revision date
2019-10-02
Table 1. Technical Specifiations
M9000 Electrically Actuated, Standard-Pressure, Standard-Temperature, Two-Way Butterfly Valves (with Weather Shield) 1

Service

Hot, chilled, or condenser water, and 50/50 glycol solutions (not designed for use in steam applications)

Body styles and sizes

Two-way, 2 through 6 in., fully lugged

Fluid temperature limits

-20°F to 250°F (-29°C to 121°C)

Body pressure rating

175 psig

Maximum fluid velocity

30 ft/second (9 m/second)

Rangeability

Refer to the VF Series Standard-Pressure, Standard-Temperature Butterfly Valves Product Bulletin (LIT-977205P).

Leakage

Bubble tight

Flow characteristics

Modified equal percentage

Materials

Body

Cast iron ASTM A126 Class B

Tee (Three-way valves only)

Cast iron

Disc

Ductile iron, Nylon 11 coated, ASTM A536 Gr 65-45-12

Seat

Ethylene Propylene Diene Monomer (EPDM)

Stem

416 Stainless Steel

Ambient temperature limits

Storage

-20°F to 150°F (-29°C to 66°C), preferably 40°F to 85°F (4°C to 29°C)

Operating

Spring-return actuator: -20°F to 131°F (-29°C to 55°C)

Non-spring-return actuator: -4°F to 122°F (-20°C to 50°C)

Weather shield rating

National Electrical Manufacturers’ Association (NEMA) 4

1 Refer to the VF Series Standard-Pressure, Standard-Temperature Butterfly Valves Product Bulletin (LIT-977205P) for actuator specifications.